您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
BM P93
Comepi
Limit Switches
BM
Powered by
CAD模型選擇
{comepi/limit_switch/bm/bm_p93.prj},{NB=BM2P9340X11},{CODE=BM2P9340X11},{WIDTH=40},{UI=500},{GINQ=3},{ITH=10},{CTOCTO=10},{FREQCOMM=3600},{RESCONT=25},{MECC=10},{B10D=20},{NAME=bm2p9340x11},{INAME=bm2p9340x11},{SHA256=mY8uEWG8OuyjbU6wK/lotC87eC7H+tLIV/y1Y/lYdwE=},{NNCUSTOM=BM_P93},{NBCUSTOM=BM2P9340X11},{LINACUSTOM=BM2P9340X11},{STEPFILE=STP_BM_P93},{PNGFILE=IMG_BM_P93},{DWGFILE=BM_P93_X11},{MATCASING=Alluminio verniciato},{INLETS=Una entrata cavi filettata per pressacavo 1/2″NPT},{IP=IP65},{ACT=Attuatore multidirezionale a su molla inox},{MATHEAD=Testina termoplastica},{CONTACTS=Contatti non sovrapposti ad azione lenta (1NO + 1NC)},{APP=IMQ - cULus - CCC - EAC},{DIR=LVD - 2014/35/EU},{STDR=IEC 60947-5-1 / EN 60947-5-1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Part Number
ⁿ/ₐ
MATCASING
Casing Material
ⁿ/ₐ
WIDTH
Width
[mm]
INLETS
Electrical connections
ⁿ/ₐ
IP
IP Degree of Protection
ⁿ/ₐ
ACT
Actuating Head
ⁿ/ₐ
MATHEAD
Head Material
ⁿ/ₐ
CONTACTS
Microswitch
ⁿ/ₐ
APP
Approvals
ⁿ/ₐ
DIR
Reference Directives
ⁿ/ₐ
STDR
Reference Standards
ⁿ/ₐ
TEMP
Operating Temperatures
[°C]
TEMPSTOCK
Stock Temperatures
[°C]
SHOCK
Protection against electric shocks (according to IEC 60536)
[Class]
UI
Rated Insulating Voltage Ui
[V]
GINQ
Pollution Degree
ⁿ/ₐ
UL50
Contact rating according to UL50
ⁿ/ₐ
UIMP
Rated Impulsive Voltage Uimp
[kV]
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
[A]
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
[A]
IEAC
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-1
ⁿ/ₐ
IEDC
DC-13 operating currents according to IEC 60947-5-1
ⁿ/ₐ
FREQCOMM
Switching Frequency
[cycles/hour]
RESCONT
Resistance Between Contacts
[mΩ]
TERMN
Connecting Terminals
ⁿ/ₐ
CABLES
Connecting Cables Dimensions
[mm²]
PROT
Protective Conductor Terminal
ⁿ/ₐ
MARK
Marking Terminals
ⁿ/ₐ
MECC
Mechanical Durability
[Millions of Operations]
B10D
B10d
[Millions of Operations]
BM1P9340W02
BM1P9340W02
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Slow action contacts ( 2N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P9340W03
BM1P9340W03
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Slow action contacts ( 3N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P9340W20
BM1P9340W20
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Slow action contacts ( 2N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P9340W30
BM1P9340W30
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Slow action contacts ( 3N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P9340X11
BM1P9340X11
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P9340X12
BM1P9340X12
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P9340X21
BM1P9340X21
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P9340Y11
BM1P9340Y11
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Overlapping slow action c...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P9340Z02
BM1P9340Z02
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Snap action contacts ( 2N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
400
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P9340Z11
BM1P9340Z11
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Snap action contacts (1NO...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P93W02
BM1P93W02
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Slow action contacts ( 2N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P93W02M
BM1P93W02M
Painted aluminium
40
5 poles M12 male connecto...
IP65
Multidirectional actuator...
Thermoplastic head
Slow action contacts ( 2N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
250
3
Class II
2.5
4
4
24V - 4A / 120V - 4A / 40...
24V - 4A / 125V - 0.55A /...
3600
25
5 poles M12 male connecto...
/
Pin N°5
According to IEC 60947-5-...
10
20
BM1P93W03
BM1P93W03
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Slow action contacts ( 3N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P93W03M
BM1P93W03M
Painted aluminium
40
8 poles M12 male connecto...
IP65
Multidirectional actuator...
Thermoplastic head
Slow action contacts ( 3N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
30
3
Class II
0.8
2
2
24V - 2A
24V - 2A
3600
25
8 poles M12 male connecto...
/
Pin N°1
According to IEC 60947-5-...
10
20
BM1P93W20
BM1P93W20
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Slow action contacts ( 2N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P93W20M
BM1P93W20M
Painted aluminium
40
5 poles M12 male connecto...
IP65
Multidirectional actuator...
Thermoplastic head
Slow action contacts ( 2N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
250
3
Class II
2.5
4
4
24V - 4A / 125V - 0.55A /...
24V - 4A / 125V - 0.55A /...
3600
25
5 poles M12 male connecto...
/
Pin N°5
According to IEC 60947-5-...
10
20
BM1P93W30
BM1P93W30
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Slow action contacts ( 3N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P93W30M
BM1P93W30M
Painted aluminium
40
8 poles M12 male connecto...
IP65
Multidirectional actuator...
Thermoplastic head
Slow action contacts ( 3N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
30
3
Class II
0.8
2
2
24V - 2A
24V - 2A
3600
25
8 poles M12 male connecto...
/
Pin N°1
According to IEC 60947-5-...
10
20
BM1P93X11
BM1P93X11
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P93X11M
BM1P93X11M
Painted aluminium
40
5 poles M12 male connecto...
IP65
Multidirectional actuator...
Thermoplastic head
Non-overlapping slow acti...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
250
3
Class II
2.5
4
4
24V - 4A / 125V - 0.55A /...
24V - 4A / 125V - 0.55A /...
3600
25
5 poles M12 male connecto...
/
Pin N°5
According to IEC 60947-5-...
10
20
BM1P93X12
BM1P93X12
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P93X12M
BM1P93X12M
Painted aluminium
40
8 poles M12 male connecto...
IP65
Multidirectional actuator...
Thermoplastic head
Non-overlapping slow acti...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
30
3
Class II
0.8
2
2
24V - 2A
24V - 2A
3600
25
8 poles M12 male connecto...
/
Pin N°1
According to IEC 60947-5-...
10
20
BM1P93X21
BM1P93X21
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 400V - 1.8A
24V - 2.8A / 125V - 0.55A...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
BM1P93X21M
BM1P93X21M
Painted aluminium
40
8 poles M12 male connecto...
IP65
Multidirectional actuator...
Thermoplastic head
Non-overlapping slow acti...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
30
3
Class II
0.8
2
2
24V - 2A
24V - 2A
3600
25
8 poles M12 male connecto...
/
Pin N°1
According to IEC 60947-5-...
10
20
BM1P93Y11
BM1P93Y11
Painted aluminium
40
One cable inlet for PG13....
IP65
Multidirectional actuator...
Thermoplastic head
Overlapping slow action c...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A600 - Q600
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BM_E93
Comepi
08.05.2024
BM_M14
Comepi
08.05.2024
BM_E31
Comepi
08.05.2024
BP_H93
Comepi
08.05.2024
BM_M42
Comepi
08.05.2024
BM_E11
Comepi
08.05.2024
BM_E32
Comepi
08.05.2024
BM_M43
Comepi
08.05.2024
BM_M51
Comepi
08.05.2024
BM_E22
Comepi
08.05.2024
BM_M41
Comepi
08.05.2024
BM_E12
Comepi
08.05.2024
BM_E21
Comepi
08.05.2024
BM_E23
Comepi
08.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表