目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BM.193-SST - Knurled grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
BM.193-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/bm_193_sst_combi/bm_193_sst.prj},{NB=Knurled grip knobs BM.193/20 SST-M5},{CODE=503501},{DESCRIPTION=BM.193/20 SST-M5},{DIM01=20},{DIM02=M5},{DIM03=13},{DIM04=14},{DIM05=4.5},{DIM06=8},{WEIGHT=26},{NDM=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Knurled grip knobs BM.193...
503501
BM.193/20 SST-M5
20
M5
13
14
4.5
8
26
Knurled grip knobs BM.193...
503511
BM.193/24 SST-M6
24
M6
15
16
4.5
9
38
Knurled grip knobs BM.193...
503521
BM.193/28 SST-M8
28
M8
17
18
4.5
10
58
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表