目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Blind rivet nuts and screws GO-NUT round shank knurled blind rivet nuts countersunk aluminum
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Blind rivet nuts and screws GO-NUT knurled round shank
Powered by
CAD模型選擇
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_go_nut_r_g_2/blindnietmuttern_und_schrauben_go_nut_r_g_2_s_a.prj},{NB=7550621000_0_0_M6},{DH=6},{D=M6},{ART=7550621000},{KTXT=GO-NUT, Blindnietmuttern Senkkopf 90°, Schaftende offen, Rundschaft gerändelt, mit Unterkopfverzahnung},{MATD=Aluminium AlMg 5 [ AISI 5056 ]},{D1=8.9},{L=16.0},{SV=[1.5:4.5]},{S=0.0},{D2=12.0},{L1=7.7},{K=1.7},{BL=9.0},{P=8300},{MAXT=6.0},{F=0},{EAN=4049337140283},{SKU=7550621000-74},{ZTN=76161000},{SD=-},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
D
Diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
D1
Diameter
[mm]
L
Length of shaft
[mm]
D2
Hole in the screw-on component
[mm]
L1
L1 ref.
[mm]
K
Head height
[mm]
BL
Borehole
[mm]
P
Pull-In
[N]
MAXT
Maximum torque / tightening torque
[N/m]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7550321000
M3
7550321000
GO-NUT, blind rivet nuts,...
Aluminum AlMg 5 [ AISI 50...
4.9
11.5
7.0
6.0
1.7
5.0
2500
0.7
4049337444688
7550321000-74
76161000
-
Yes
7550421001
M4
7550421001
GO-NUT, blind rivet nuts,...
Aluminum AlMg 5 [ AISI 50...
5.9
12.0
9.0
6.0
1.7
6.0
3600
2.0
4049337444756
7550421001-74
76161000
-
Yes
7550421002
M4
7550421002
GO-NUT, blind rivet nuts,...
Aluminum AlMg 5 [ AISI 50...
5.9
13.5
9.0
7.5
1.7
6.0
3600
2.0
4049337444817
7550421002-74
76161000
-
Yes
7550521000
M5
7550521000
GO-NUT, blind rivet nuts,...
Aluminum AlMg 5 [ AISI 50...
6.9
13.5
10.0
6.6
1.7
7.0
5500
4.0
4049337138952
7550521000-74
76161000
-
Yes
7550521001
M5
7550521001
GO-NUT, blind rivet nuts,...
Aluminum AlMg 5 [ AISI 50...
6.9
16.0
10.0
9.2
1.7
7.0
5500
4.0
4049337444862
7550521001-74
76161000
-
Yes
7550621000
M6
7550621000
GO-NUT, blind rivet nuts,...
Aluminum AlMg 5 [ AISI 50...
8.9
16.0
12.0
7.7
1.7
9.0
8300
6.0
4049337140283
7550621000-74
76161000
-
Yes
7550621001
M6
7550621001
GO-NUT, blind rivet nuts,...
Aluminum AlMg 5 [ AISI 50...
8.9
18.0
12.0
9.7
1.7
9.0
8300
6.0
4049337444916
7550621001-74
76161000
-
Yes
7550821000
M8
7550821000
GO-NUT, blind rivet nuts,...
Aluminum AlMg 5 [ AISI 50...
10.9
19.0
14.0
8.2
1.7
11.0
13000
15.0
4049337142065
7550821000-74
76161000
-
Yes
7550821001
M8
7550821001
GO-NUT, blind rivet nuts,...
Aluminum AlMg 5 [ AISI 50...
10.9
21.0
14.0
10.2
1.7
11.0
13000
15.0
4049337444961
7550821001-74
76161000
-
Yes
7551021000
M10
7551021000
GO-NUT, blind rivet nuts,...
Aluminum AlMg 5 [ AISI 50...
12.9
21.0
16.0
8.7
1.7
13.0
20000
27.0
4049337142249
7551021000-74
76161000
-
Yes
7551021001
M10
7551021001
GO-NUT, blind rivet nuts,...
Aluminum AlMg 5 [ AISI 50...
12.9
24.0
16.0
11.2
1.7
13.0
20000
27.0
4049337445074
7551021001-74
76161000
-
Yes
7551221000
M12
7551221000
GO-NUT, blind rivet nuts,...
Aluminum AlMg 5 [ AISI 50...
15.9
25.0
19.0
10.5
1.7
16.0
28000
45.0
4049337445128
7551221000-74
76161000
-
Yes
7551221001
M12
7551221001
GO-NUT, blind rivet nuts,...
Aluminum AlMg 5 [ AISI 50...
15.9
27.5
19.0
13.5
1.7
16.0
28000
45.0
4049337445197
7551221001-74
76161000
-
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表