目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Blind rivet nuts and screws GO-NUT hexagonal shank blind rivet nuts small countersunk head galvanized steel
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Blind Rivet nuts and bolts GO-NUT hex shank
Powered by
CAD模型選擇
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_go_nut_s/blindnietmuttern_und_schrauben_go_nut_s_b_s_s.prj},{NB=7550602102_0_0_M6},{DH=6},{D=M6},{ART=7550602102},{KTXT=GO-NUT, Blindnietmuttern kleiner Senkkopf 90°, Sechskantschaft , Schaftende offen},{MATD=Stahl verzinkt [ AISI 1008 ]},{L=19.0},{SV=[3:6]},{S=0.0},{SW=9.0},{SW1=9.1},{SE=10.2},{D2=10.0},{K=0.8},{P=15000},{MAXT=10.0},{F=0},{EAN=4049337443711},{SKU=7550602102-74},{ZTN=73181640},{SD=8},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
D
Diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
L
Length of shaft
[mm]
SW
Shank diameter
[mm]
SW1
Key-width
[mm]
D2
Hole in the screw-on component
[mm]
K
Head height
[mm]
P
Pull-In
[N]
MAXT
Maximum torque / tightening torque
[N/m]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7550402100
M4
7550402100
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
12.0
6.0
6.1
7.0
0.8
6800
3.0
4049337105640
7550402100-74
73181640
8
Yes
7550502101
M5
7550502101
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
14.0
7.0
7.1
8.0
0.8
10000
6.0
4049337443056
7550502101-74
73181640
8
Yes
7550502102
M5
7550502102
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
16.5
7.0
7.1
8.0
0.8
10000
6.0
4049337443155
7550502102-74
73181640
8
Yes
7550602101
M6
7550602101
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
16.0
9.0
9.1
10.0
0.8
15000
10.0
4049337443612
7550602101-74
73181640
8
Yes
7550602102
M6
7550602102
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
19.0
9.0
9.1
10.0
0.8
15000
10.0
4049337443711
7550602102-74
73181640
8
Yes
7550802101
M8
7550802101
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
18.0
11.0
11.1
12.0
0.8
27000
24.0
4049337443773
7550802101-74
73181640
8
Yes
7550802102
M8
7550802102
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
21.0
11.0
11.1
12.0
0.8
27000
24.0
4049337443889
7550802102-74
73181640
8
Yes
7551002100
M10
7551002100
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
22.0
13.0
13.1
14.0
0.8
37000
48.0
4049337142140
7551002100-74
73181640
8
Yes
7551002101
M10
7551002101
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
24.0
13.0
13.1
14.0
0.8
37000
48.0
4049337443933
7551002101-74
73181640
8
Yes
7551202100
M12
7551202100
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
26.0
16.0
16.1
18.3
2.0
54000
82.0
4049337444060
7551202100-74
73181640
8
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表