目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
BG031 - Header
Global Connector Technology
Board to Board Connector
2.54 mm
Header
BG031
Powered by
CAD模型選擇
{gct/b_t_b_connector/2_54mm/header/bg031/bg031_asmtab.prj},{NB=BG031-02-A-0400-0300-N-G},{OCX=BG031},{NOC=2},{CP=A},{C=4.00},{D=3.00},{IM=N},{PO=G},{WEB=https://gct.co/connector/BG031},{PPATH=parts/bg031_asmtpl.prj},{REV=B3},{REVDAT=6.9.2017},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
OC
Order code
ⁿ/ₐ
A
[mm]
B
[mm]
REV
Revision
ⁿ/ₐ
REVDAT
Revision Date
ⁿ/ₐ
BG031-02-A-0400-0300-N-G
BG031-02-A-0400-0300-N-G
2.54
5.08
B3
6.9.2017
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表