您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 78 NBR-55 G1/4-IG
Schmalz
Vacuum Components
Vacuum suction pads
Bellows Suction Cups (Round)
Bellows Suction Cups FSGA (1.5 Folds)
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/balgsauggreifer_rund/balgsauggreifer_fsga_1_5_falten/10_01_06_00067.prj},{NB=SCHMALZ 10.01.06.00067 FSGA 78 NBR-55 G1/4-IG},{NAME=10_01_06_00067},{INAME=10_01_06_00067},{SHA256=VxDnyXVlJCZoo5+J1LM5dgWNaLmuYBtexskjYz7EFJs=},{NNCUSTOM=FSGA 78 NBR-55 G1/4-IG},{NTCUSTOM=Balgsauggreifer (rund)},{NBCUSTOM=FSGA 78 NBR-55 G1/4-IG},{LINACUSTOM=FSGA 78 NBR-55 G1/4-IG},{ARTNR=10.01.06.00067},{C126=54},{C1688=84.5},{C124=8.2},{C614=74},{C132=G1/4\"-IG},{C117=62},{C133=12},{C140=21},{C171=14},{C1432=1.5},{C551=218},{C946=78},{C575=71},{C191=N 019},{C444=Nitrilkautschuk NBR},{C556=137.4},{C455=6},{C683=75.583},{C445=55},{C462=70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C126
d2
[mm]
C1688
Dmax(S)
[mm]
C124
dn
[mm]
C614
Ds
[mm]
C132
G1
ⁿ/ₐ
C117
H
[mm]
C133
LG1
[mm]
C140
SW1
[mm]
C171
Z
[mm]
C1432
Faltenanzahl
ⁿ/ₐ
C551
Abreißkraft
[N]
C946
Baugröße
ⁿ/ₐ
C575
Weight
[g]
C191
Nippel
ⁿ/ₐ
C444
Saugerwerkstoff
ⁿ/ₐ
C556
Saugkraft
[N]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C683
Volumen
[cmł]
C445
Werkstoffhärte
[°Sh]
C462
Werkstückradius (min) (konvex)
[mm]
SCHMALZ 10.01.06.00067 FS...
10_01_06_00067
FSGA 78 NBR-55 G1/4-IG
Balgsauggreifer (rund)
FSGA 78 NBR-55 G1/4-IG
FSGA 78 NBR-55 G1/4-IG
10.01.06.00067
54
84.5
8.2
74
G1/4"-IG
62
12
21
14
1.5
218
78
71
N 019
Nitrilkautschuk NBR
137.4
6
75.583
55
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Accessories HTR-UNI - SAUG-ANB G1/4-AG 140
Schmalz
21.11.2023
Check Valves SVK, SVKG, SVV - SVKG G1/4-AG
Schmalz
12.09.2017
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 53 NBR-55 G1/4-AG
Schmalz
11.05.2022
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 78 NBR-55 G1/4-AG
Schmalz
21.11.2023
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 78 NK-45 G1/4-IG
Schmalz
21.11.2023
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 78 NK-45 G1/4-AG
Schmalz
21.11.2023
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 43 NBR-55 G1/4-IG
Schmalz
11.05.2022
Bellows suction cup (round) for very dynamic handling of smooth and oily wo...
Schmalz
11.05.2022
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 53 HT1-60 G1/4-IG
Schmalz
11.05.2022
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 16 NBR-55 G1/8-IG
Schmalz
11.05.2022
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 78 HT1-60 G1/4-IG
Schmalz
21.11.2023
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 43 SI-55 G1/4-IG
Schmalz
11.05.2022
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 33 NBR-55 G1/4-AG
Schmalz
11.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表