目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 63 NBR-55 G1/4-AG
Schmalz
Vacuum Components
Vacuum suction pads
Bellows Suction Cups (Round)
Bellows Suction Cups FSGA (1.5 Folds)
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/balgsauggreifer_rund/balgsauggreifer_fsga_1_5_falten/10_01_06_00685.prj},{NB=FSGA 63 NBR-55 G1/4-AG},{CNSORDERNO=FSGA 63 NBR-55 G1/4-AG},{ARTNR=10.01.06.00685},{CTN=40169997},{D2=44.5},{DMAX=68},{DN=4.4},{DS=60},{G1=G1/4\"-AG},{H=38},{LG1=11},{SW1=17},{Z=14},{SCM=Nitrilkautschuk NBR},{MH=55 Shore A},{S=63},{NOF=1.5},{C=G1/4\"-AG},{CR=100},{V=43.83},{SF=85},{POF=135},{HD=6},{MASS=34},{INFOTEXT=Bemassung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Type
ⁿ/ₐ
ARTNR
Part no.
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
D2
d2
[mm]
DMAX
Dmax(S)
[mm]
DN
dn
[mm]
DS
Ds
[mm]
G1
ⁿ/ₐ
H
[mm]
LG1
[mm]
SW1
[mm]
Z
Stroke
[mm]
SCM
Suction cup material
ⁿ/ₐ
MH
Material hardness
ⁿ/ₐ
S
Size
ⁿ/ₐ
NOF
Number of folds
ⁿ/ₐ
C
Connection
ⁿ/ₐ
CR
Curve radius (min) (convex)
[mm]
V
Volume
[cm^3]
SF
Suction force
[N]
POF
Pull-off force
[N]
HD
Hose diameter (empf.) d
[mm]
MASS
Weight
[g]
FSGA 63 NBR-55 G1/4-AG
FSGA 63 NBR-55 G1/4-AG
10.01.06.00685
40169997
44.5
68
4.4
60
G1/4"-M
38
11
17
14
Nitrile rubber NBR
55 Shore A
63
1.5
G1/4"-M
100
43.83
85
135
6
34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表