目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Bell-Shaped Suction Cups SAOG-S - SAOG-S 80x30 NBR-60 M10-AG
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Handling Sheet Metal
Bell-Shaped Suction Cups SAOG-S
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_blechhandhabung/glockensauggreifer_saog_s/10_01_01_12303.prj},{NB=SCHMALZ 10.01.01.12303 SAOG-S 80x30 NBR-60 M10-AG},{NAME=10_01_01_12303},{INAME=10_01_01_12303},{SHA256=LU6wc70pjw5cDK48urXiZpeEk2GeuDK+MSBvWkkLNxE=},{NNCUSTOM=SAOG-S 80x30 NBR-60 M10-AG},{NTCUSTOM=Glockensauggreifer (oval)},{NBCUSTOM=SAOG-S 80x30 NBR-60 M10-AG},{LINACUSTOM=SAOG-S 80x30 NBR-60 M10-AG},{ARTNR=10.01.01.12303},{C1704=37.5},{C1227=30.9},{C124=4},{C132=M10-AG},{C117=33.5},{C133=10},{C1703=86.5},{C1228=80.9},{C140=16},{C171=6},{C556=105},{C681=130},{C682=91},{C683=11},{C462=20},{C455=4},{C670=80 x 30},{C444=Nitrilkautschuk NBR},{C575=34.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C1704
Bmax(S)
[mm]
C1227
Bs
[mm]
C124
dn
[mm]
C132
G1
ⁿ/ₐ
C117
H
[mm]
C133
LG1
[mm]
C1703
Lmax(S)
[mm]
C1228
Ls
[mm]
C140
SW1
[mm]
C171
Z
[mm]
C556
Saugkraft
[N]
C681
Querkraft
[N]
C682
Querkraft (geölte Oberfläche)
[N]
C683
Volumen
[cmł]
C462
Werkstückradius (min) (konvex)
[mm]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C670
Abmessung (LxB)
[mm]
C444
Saugerwerkstoff
ⁿ/ₐ
C575
Weight
[g]
SCHMALZ 10.01.01.12303 SA...
10_01_01_12303
SAOG-S 80x30 NBR-60 M10-A...
Glockensauggreifer (oval)
SAOG-S 80x30 NBR-60 M10-A...
SAOG-S 80x30 NBR-60 M10-A...
10.01.01.12303
37.5
30.9
4
M10-AG
33.5
10
86.5
80.9
16
6
105
130
91
11
20
4
80 x 30
Nitrilkautschuk NBR
34.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bell-Shaped Suction Cups SAG - SAG 80 NBR-60 G1/4-AG
Schmalz
21.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表