目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Bell-Shaped Suction Cups SAOG (Oval) - SAOG 95x40 NBR-45 G1/4-IG
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Handling Sheet Metal
Bell-Shaped Suction Cups SAOG (Oval)
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_blechhandhabung/glockensauggreifer_saog_oval/10_01_01_11650.prj},{NB=SCHMALZ 10.01.01.11650 SAOG 95x40 NBR-45 G1/4-IG},{NAME=10_01_01_11650},{INAME=10_01_01_11650},{SHA256=dV9klGvd+0gzgPVYWs3+YpdltFgJtSeehLPE928SXhQ=},{NNCUSTOM=SAOG 95x40 NBR-45 G1/4-IG},{NTCUSTOM=Glockensauggreifer (oval)},{NBCUSTOM=SAOG 95x40 NBR-45 G1/4-IG},{LINACUSTOM=SAOG 95x40 NBR-45 G1/4-IG},{ARTNR=10.01.01.11650},{C1704=46},{C1227=40},{C124=6},{C132=G1/4\"-IG},{C117=35},{C133=8},{C1703=102},{C1228=95},{C140=17},{C171=6},{C556=165},{C681=97},{C682=68},{C683=26.9},{C462=25},{C455=4},{C670=95 x 40},{C444=Nitrilkautschuk NBR},{C575=53}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C1704
Bmax(S)
[mm]
C1227
Bs
[mm]
C124
dn
[mm]
C132
G1
ⁿ/ₐ
C117
H
[mm]
C133
LG1
[mm]
C1703
Lmax(S)
[mm]
C1228
Ls
[mm]
C140
SW1
[mm]
C171
Z
[mm]
C556
Saugkraft
[N]
C681
Querkraft
[N]
C682
Querkraft (geölte Oberfläche)
[N]
C683
Volumen
[cmł]
C462
Werkstückradius (min) (konvex)
[mm]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C670
Abmessung (LxB)
[mm]
C444
Saugerwerkstoff
ⁿ/ₐ
C575
Weight
[g]
SCHMALZ 10.01.01.11650 SA...
10_01_01_11650
SAOG 95x40 NBR-45 G1/4-IG
Glockensauggreifer (oval)
SAOG 95x40 NBR-45 G1/4-IG
SAOG 95x40 NBR-45 G1/4-IG
10.01.01.11650
46
40
6
G1/4"-IG
35
8
102
95
17
6
165
97
68
26.9
25
4
95 x 40
Nitrilkautschuk NBR
53
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bell-Shaped Suction Cups SAOG (Oval) - SAOG 80x30 NBR-45 G1/4-IG
Schmalz
21.11.2023
Bell-Shaped Suction Cups SAOG (Oval) - SAOG 60x20 NBR-45 G1/4-IG
Schmalz
21.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表