目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Bell-Shaped Suction Cups SAOG (Oval) - SAOG 80x30 NBR-45 RA
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Handling Sheet Metal
Bell-Shaped Suction Cups SAOG (Oval)
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_blechhandhabung/glockensauggreifer_saog_oval/10_01_01_11668.prj},{NB=SCHMALZ 10.01.01.11668 SAOG 80x30 NBR-45 RA},{NAME=10_01_01_11668},{INAME=10_01_01_11668},{SHA256=peUMRNyO//LM+ECwGDiZkiQtqNfaSxTw5AA8Fy/uYPA=},{NNCUSTOM=SAOG 80x30 NBR-45 RA},{NTCUSTOM=Glockensauggreifer (oval)},{NBCUSTOM=SAOG 80x30 NBR-45 RA},{LINACUSTOM=SAOG 80x30 NBR-45 RA},{ARTNR=10.01.01.11668},{C1704=36},{C1227=30},{C124=4},{C117=27.5},{C618=31.8},{C1703=86},{C1228=80},{C171=10},{C556=105},{C681=65},{C682=45},{C683=13.2},{C462=20},{C455=4},{C670=80 x 30},{C444=Nitrilkautschuk NBR},{C575=37.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C1704
Bmax(S)
[mm]
C1227
Bs
[mm]
C124
dn
[mm]
C117
H
[mm]
C618
L4
[mm]
C1703
Lmax(S)
[mm]
C1228
Ls
[mm]
C171
Z
[mm]
C556
Saugkraft
[N]
C681
Querkraft
[N]
C682
Querkraft (geölte Oberfläche)
[N]
C683
Volumen
[cmł]
C462
Werkstückradius (min) (konvex)
[mm]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C670
Abmessung (LxB)
[mm]
C444
Saugerwerkstoff
ⁿ/ₐ
C575
Weight
[g]
SCHMALZ 10.01.01.11668 SA...
10_01_01_11668
SAOG 80x30 NBR-45 RA
Glockensauggreifer (oval)
SAOG 80x30 NBR-45 RA
SAOG 80x30 NBR-45 RA
10.01.01.11668
36
30
4
27.5
31.8
86
80
10
105
65
45
13.2
20
4
80 x 30
Nitrilkautschuk NBR
37.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表