目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Bell-Shaped Suction Cups SAOG (Oval) - SAOG 80x30 NBR-45 G3/8-IG
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Handling Sheet Metal
Bell-Shaped Suction Cups SAOG (Oval)
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_blechhandhabung/glockensauggreifer_saog_oval/10_01_01_11614.prj},{NB=SCHMALZ 10.01.01.11614 SAOG 80x30 NBR-45 G3/8-IG},{NAME=10_01_01_11614},{INAME=10_01_01_11614},{SHA256=biTruQcOyn6Sqs5SbOJl0ELp50jp09WeWkw5oKa1q4g=},{NNCUSTOM=SAOG 80x30 NBR-45 G3/8-IG},{NTCUSTOM=Glockensauggreifer (oval)},{NBCUSTOM=SAOG 80x30 NBR-45 G3/8-IG},{LINACUSTOM=SAOG 80x30 NBR-45 G3/8-IG},{ARTNR=10.01.01.11614},{C1704=36},{C1227=30},{C124=6},{C132=G3/8\"-IG},{C117=32.5},{C133=9},{C1703=86},{C1228=80},{C140=22},{C171=10},{C556=105},{C681=65},{C682=45},{C683=13.2},{C462=20},{C455=6},{C670=80 x 30},{C444=Nitrilkautschuk NBR},{C575=30.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C1704
Bmax(S)
[mm]
C1227
Bs
[mm]
C124
dn
[mm]
C132
G1
ⁿ/ₐ
C117
H
[mm]
C133
LG1
[mm]
C1703
Lmax(S)
[mm]
C1228
Ls
[mm]
C140
SW1
[mm]
C171
Z
[mm]
C556
Saugkraft
[N]
C681
Querkraft
[N]
C682
Querkraft (geölte Oberfläche)
[N]
C683
Volumen
[cmł]
C462
Werkstückradius (min) (konvex)
[mm]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C670
Abmessung (LxB)
[mm]
C444
Saugerwerkstoff
ⁿ/ₐ
C575
Weight
[g]
SCHMALZ 10.01.01.11614 SA...
10_01_01_11614
SAOG 80x30 NBR-45 G3/8-IG
Glockensauggreifer (oval)
SAOG 80x30 NBR-45 G3/8-IG
SAOG 80x30 NBR-45 G3/8-IG
10.01.01.11614
36
30
6
G3/8"-IG
32.5
9
86
80
22
10
105
65
45
13.2
20
6
80 x 30
Nitrilkautschuk NBR
30.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bell-Shaped Suction Cups SAOG (Oval) - SAOG 80x30 NBR-45 RA
Schmalz
21.11.2023
Bell-Shaped Suction Cups SAOG (Oval) - SAOG 80x30 NBR-45 G1/4-IG
Schmalz
21.11.2023
Bell-Shaped Suction Cups SAOG (Oval) - SAOG 60x20 NBR-45 G3/8-IG
Schmalz
21.11.2023
Bell-Shaped Suction Cups SAOG (Oval) - SAOG 95x40 NBR-45 G3/8-IG
Schmalz
21.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表