目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Bell-Shaped Suction Cups SAOG (Oval) - SAOG 60x20 NBR-45 M10-AG
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Handling Sheet Metal
Bell-Shaped Suction Cups SAOG (Oval)
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_blechhandhabung/glockensauggreifer_saog_oval/10_01_01_11760.prj},{NB=SCHMALZ 10.01.01.11760 SAOG 60x20 NBR-45 M10-AG},{NAME=10_01_01_11760},{INAME=10_01_01_11760},{SHA256=1gz1hWDbEH5ga8onvVauHl0z37RSNGYVQR+k6sjbgWE=},{NNCUSTOM=SAOG 60x20 NBR-45 M10-AG},{NTCUSTOM=Glockensauggreifer (oval)},{NBCUSTOM=SAOG 60x20 NBR-45 M10-AG},{LINACUSTOM=SAOG 60x20 NBR-45 M10-AG},{ARTNR=10.01.01.11760},{C1704=26},{C1227=20},{C124=4},{C132=M10-AG},{C117=21.5},{C133=10},{C1703=66},{C1228=60},{C140=16},{C171=4.5},{C556=56},{C681=35},{C682=10},{C683=4.86},{C462=12.5},{C455=4},{C670=60 x 20},{C444=Nitrilkautschuk NBR},{C575=27.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C1704
Bmax(S)
[mm]
C1227
Bs
[mm]
C124
dn
[mm]
C132
G1
ⁿ/ₐ
C117
H
[mm]
C133
LG1
[mm]
C1703
Lmax(S)
[mm]
C1228
Ls
[mm]
C140
SW1
[mm]
C171
Z
[mm]
C556
Saugkraft
[N]
C681
Querkraft
[N]
C682
Querkraft (geölte Oberfläche)
[N]
C683
Volumen
[cmł]
C462
Werkstückradius (min) (konvex)
[mm]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C670
Abmessung (LxB)
[mm]
C444
Saugerwerkstoff
ⁿ/ₐ
C575
Weight
[g]
SCHMALZ 10.01.01.11760 SA...
10_01_01_11760
SAOG 60x20 NBR-45 M10-AG
Glockensauggreifer (oval)
SAOG 60x20 NBR-45 M10-AG
SAOG 60x20 NBR-45 M10-AG
10.01.01.11760
26
20
4
M10-AG
21.5
10
66
60
16
4.5
56
35
10
4.86
12.5
4
60 x 20
Nitrilkautschuk NBR
27.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表