目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BBY 501 601 - Y-bearings, with grub screws, for high temperature applications
SKF
Bearings units and housings
Engineered products
High temperature bearings and bearing units
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/engineered_products/high_temperature_bearings_and_bearing_units/bby_501_601.prj},{NB=SKF_YAR 205-100-2F/VA201},{DESIGNATION=YAR 205-100-2F/VA201},{DD=25.4000},{D=52.000},{B=34.100},{C=15.000},{DD1=33.740},{B4=5.0000},{SS1=19.8000},{R12=0.600},{PITCH=39.040},{DW=7.938},{LOAD1=14},{LOAD2=7.800},{SPEED2=110},{T=250},{Z=9.000},{II=1.000},{MASS=0.190},{G2=1/4-28 UNF},{N=3.175},{RTTGS=4.000},{POPULAR=},{LHD=1.700},{LHC=4.350},{SUPPRESS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
B
B - Width inner ring
[mm]
C
C - Width outer ring
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
SPEED2
Limiting speed
[r/min]
T
Limiting Temperature
[°C]
LHD
Lubrication hole Diameter
ⁿ/ₐ
LHC
Lubrication hole distance to center
ⁿ/ₐ
SKF_YAR 207-107-2F/VA201
YAR 207-107-2F/VA201
36.5120
72.000
42.900
19.000
25.5
15.300
80
250
1.700
5.750
SKF_YAR 204-2F/VA201
YAR 204-2F/VA201
20.0000
47.000
31.000
14.000
12.7
6.550
130
250
1.700
4.300
SKF_YAR 212-207-2F/VA201
YAR 212-207-2F/VA201
61.9130
110.000
65.100
26.000
52.7
36.000
50
250
1.700
7.650
SKF_YAR 210-2F/VA201
YAR 210-2F/VA201
50.0000
90.000
51.600
22.000
35.1
23.200
60
1.700
6.350
SKF_YAR 206-2F/VA201
YAR 206-2F/VA201
30.0000
62.000
38.100
18.000
19.5
11.200
90
250
1.700
5.100
SKF_YAR 207-2F/VA228
YAR 207-2F/VA228
35.0000
72.000
42.900
19.000
25.5
15.300
160
350
1.700
5.750
SKF_YAR 205-2F/VA228
YAR 205-2F/VA228
25.0000
52.000
34.100
15.000
14
7.800
230
350
1.700
4.350
SKF_YAR 204-2F/VA228
YAR 204-2F/VA228
20.0000
47.000
31.000
14.000
12.7
6.550
260
350
1.700
4.300
SKF_YAR 207-2F/VA201
YAR 207-2F/VA201
35.0000
72.000
42.900
19.000
25.5
15.300
80
250
1.700
5.750
SKF_YAR 205-2F/VA201
YAR 205-2F/VA201
25.0000
52.000
34.100
15.000
14
7.800
110
250
1.700
4.350
SKF_YAR 209-2F/VA228
YAR 209-2F/VA228
45.0000
85.000
49.200
22.000
33.2
21.600
130
1.700
6.150
SKF_YAR 206-2F/VA228
YAR 206-2F/VA228
30.0000
62.000
38.100
18.000
19.5
11.200
190
350
1.700
5.100
SKF_YAR 212-2F/VA228
YAR 212-2F/VA228
60.0000
110.000
65.100
26.000
52.7
36.000
100
350
1.700
7.650
SKF_YAR 207-104-2F/VA228
YAR 207-104-2F/VA228
31.7500
72.000
42.900
19.000
25.5
15.300
160
350
1.700
5.750
SKF_YAR 207-107-2F/VA228
YAR 207-107-2F/VA228
36.5120
72.000
42.900
19.000
25.5
15.300
160
350
1.700
5.750
SKF_YAR 211-2F/VA228
YAR 211-2F/VA228
55.0000
100.000
55.600
25.000
43.6
29.000
110
350
1.700
7.000
SKF_YAR 210-2F/VA228
YAR 210-2F/VA228
50.0000
90.000
51.600
22.000
35.1
23.200
120
1.700
6.350
SKF_YAR 208-2F/VA201
YAR 208-2F/VA201
40.0000
80.000
49.200
21.000
30.7
19.000
70
250
1.700
6.150
SKF_YAR 212-2F/VA201
YAR 212-2F/VA201
60.0000
110.000
65.100
26.000
52.7
36.000
50
250
1.700
7.650
SKF_YAR 205-100-2F/VA228
YAR 205-100-2F/VA228
25.4000
52.000
34.100
15.000
14
7.800
230
350
1.700
4.350
SKF_YAR 208-2F/VA228
YAR 208-2F/VA228
40.0000
80.000
49.200
21.000
30.7
19.000
150
350
1.700
6.150
SKF_YAR 209-2F/VA201
YAR 209-2F/VA201
45.0000
85.000
49.200
22.000
33.2
21.600
60
1.700
6.150
SKF_YAR 204-012-2F/VA201
YAR 204-012-2F/VA201
19.0500
47.000
31.000
14.000
12.7
6.550
130
250
1.700
4.300
SKF_YAR 205-100-2F/VA201
YAR 205-100-2F/VA201
25.4000
52.000
34.100
15.000
14
7.800
110
250
1.700
4.350
SKF_YAR 204-012-2F/VA228
YAR 204-012-2F/VA228
19.0500
47.000
31.000
14.000
12.7
6.550
260
350
1.700
4.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表