Ball valves, 3-piece, full bore
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves
Stainless steel ball valves, with weld-on ends
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelhaehne/edelstahlkugelhaehne_mit_anschweissenden/kugelhahn_dreiteilig_mit_anschweisenden.prj},{NB=391.04-1},{IDNR=},{ARTNR=391.04},{V=1},{DN=DN 20,0},{L=90.0},{A=123.0},{B=78.0},{TYPE=4},{DNX=20.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
DN
Connection
ⁿ/ₐ
L
[mm]
A
[mm]
B
[mm]
391.01
391.01
DN 11,6
70.0
123.0
74.0
391.02
391.02
DN 12,7
70.0
123.0
74.0
391.03
391.03
DN 15,0
75.0
123.0
74.0
391.04
391.04
DN 20,0
90.0
123.0
78.0
391.05
391.05
DN 25,0
100.0
152.0
89.0
391.06
391.06
DN 32,0
110.0
152.0
94.0
391.07
391.07
DN 39,7
125.0
182.0
110.0
391.08
391.08
DN 50,0
150.0
182.0
118.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表