Back-up Ring Type BD (concave, cut) Preferred series static Application External Sealing (Bore)
Trelleborg
Industrial Sealing Systems
Static Seals
Back-up Ring
Bore type BD (concave, cut)
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/stuetzring/kolben_bauform_bd/bd_1.prj},{NB=BD2700650-PT00},{IDNR=MIN},{PARTNO=BD2700650},{DN=65.0},{D3=59.6},{B2=6.2},{B3=7.6},{R=0.25},{ODWT=65,0x2,7x1,4},{W=2.7},{T=1.4},{MC=PT00},{ORING=ORAR00228},{ORA=56.74x3.53}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore-Ø H8
[mm]
D3
Groove-Ø h9
[mm]
B2
Groove Width +0.25
[mm]
B3
Groove Width +0.25
[mm]
R
Radius ±0.2
[mm]
AD
Outside diameter
[mm]
W
Radial height
[mm]
T
Thickness
[mm]
ORING
O-Ring Part No.
ⁿ/ₐ
ORA
O-ring Dimensions (d1 x d2)
ⁿ/ₐ
BD1300060-PT00
BD1300060
6.0
3.4
3.8
5.2
0.25
6.0
1.3
1.4
ORAR00006
2.90x1.78
BD1100060-PT00
BD1100060
6.0
3.8
3.0
4.0
0.25
6.0
1.1
1.0
OR1500350
3.50x1.50
BD1100080-PT00
BD1100080
8.0
5.8
3.0
4.0
0.25
8.0
1.1
1.0
OR1500550
5.50x1.50
BD1100100-PT00
BD1100100
10.0
7.8
3.0
4.0
0.25
10.0
1.1
1.0
OR1500750
7.50x1.50
BD1500120-PT00
BD1500120
12.0
9.0
4.1
5.5
0.25
12.0
1.5
1.4
OR2000850
8.50x2.00
BD1300120-PT00
BD1300120
12.0
9.4
3.8
5.2
0.25
12.0
1.3
1.4
ORAR00012
9.25x1.78
BN1500140-PT00
BN1500140
14.0
11.0
4.1
5.5
0.25
14.0
1.5
1.4
OR2001000
10.00x2.00
BD1300140-PT00
BD1300140
14.0
11.4
3.8
5.2
0.25
14.0
1.3
1.4
ORAR00013
10.82x1.78
BD1500150-PT00
BD1500150
15.0
12.0
4.1
5.5
0.25
15.0
1.5
1.4
OR2001100
11.00x2.00
BD1300150-PT00
BD1300150
15.0
12.4
3.8
5.2
0.25
15.0
1.3
1.4
ORAR00014
12.42x1.78
BD1500160-PT00
BD1500160
16.0
13.0
4.1
5.5
0.25
16.0
1.5
1.4
OR2001200
12.00x2.00
BD1300160-PT00
BD1300160
16.0
13.4
3.8
5.2
0.25
16.0
1.3
1.4
ORAR00015
14.00x1.78
BD1500180-PT00
BD1500180
18.0
15.0
4.1
5.5
0.25
18.0
1.5
1.4
OR2001400
14.00x2.00
BD1300180-PT00
BD1300180
18.0
15.4
3.8
5.2
0.25
18.0
1.3
1.4
ORAR00016
15.60x1.78
BD1500200-PT00
BD1500200
20.0
17.0
4.1
5.5
0.25
20.0
1.5
1.4
OR2001600
16.00x2.00
BD1300200-PT00
BD1300200
20.0
17.4
3.8
5.2
0.25
20.0
1.3
1.4
ORAR00017
17.17x1.78
BD1500220-PT00
BD1500220
22.0
19.0
4.1
5.5
0.25
22.0
1.5
1.4
OR2001600
16.00x2.00
BD1300220-PT00
BD1300220
22.0
19.4
3.8
5.2
0.25
22.0
1.3
1.4
ORAR00018
18.77x1.78
BD1500250-PT00
BD1500250
25.0
22.0
4.1
5.5
0.25
25.0
1.5
1.4
OR2002100
21.00x2.00
BD1300250-PT00
BD1300250
25.0
22.4
3.8
5.2
0.25
25.0
1.3
1.4
ORAR00020
21.95x1.78
BD2300280-PT00
BD2300280
28.0
23.4
5.4
6.8
0.25
28.0
2.3
1.4
OR3002200
22.00x3.00
BD2000280-PT00
BD2000280
28.0
24.0
5.0
6.4
0.25
28.0
2.0
1.4
ORAR00119
23.47x2.62
BD2300300-PT00
BD2300300
30.0
25.4
5.4
6.8
0.25
30.0
2.3
1.4
OR3002400
24.00x2.00
BD2000300-PT00
BD2000300
30.0
26.0
5.0
6.4
0.25
30.0
2.0
1.4
ORAR00120
25.07x2.62
BD2300320-PT00
BD2300320
32.0
27.4
5.4
6.8
0.25
32.0
2.3
1.4
OR3002600
26.00x3.00
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Back-up Ring Type BB (concave, uncut) Preferred series static Application I...
Trelleborg
01.02.2018
O-Ring Static Application (External) - Basic Seals
Trelleborg
01.02.2018
Back-up Ring Type BB (concave, uncut) according to AS 568 External Sealing...
Trelleborg
01.02.2018
Back-up Ring Type BP (spiral) Preferred series dynamic Application External...
Trelleborg
01.02.2018
Back-up Ring Type BB (concave, uncut) according to AS 568 Internal Sealing...
Trelleborg
01.02.2018
Back-up Ring Type BH (cut) Preferred series static Application External Sea...
Trelleborg
01.02.2018
ISO - Gasket DIN 11864-A (DIN 11853)
KST
05.12.2023
Quad-Ring® Seal - Quad-Ring® Seal with Back-up Ring for Radial-Dynamic Appl...
Trelleborg
01.02.2018
O-Ring Dynamic Application Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
O-Ring Radial Application ISO Size, Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
O-Ring Static Application (Internal) - Basic Seals
Trelleborg
09.08.2018
Back-up Ring Type BP (spiral) Preferred series static Application Internal ...
Trelleborg
01.02.2018
O-Ring Radial Dynamic Application (External) - Basic Seals
Trelleborg
01.02.2018
Back-up Ring Type BV (uncut) Preferred series static Application External S...
Trelleborg
01.02.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表