Back-up Ring Type BB (concave, uncut) according to AS 568 External Sealing (Bore)
Trelleborg
Industrial Sealing Systems
Static Seals
Back-up Ring
Type BB (concave, uncut) based on AS 568
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/stuetzring/bauform_bb_konk_as568/bb2_1.prj},{NB=BBP80B249-N9 },{PARTNO=BBP80B249},{DNX=124.0},{DN=130.0},{B2=5.6},{B3=7.0},{R=0.25},{IDXADXT=124,28x130,28x1,02},{ID=124.28},{AD=130.28},{T=1.02},{W=3.00},{MC=N9},{ORING=ORAR00249},{ORA=123.42x3.53}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part-No.
ⁿ/ₐ
DN
Bore-Ø H9
[mm]
D3
Groove Diameter -0.1
[mm]
B2
Groove Width +0.25
[mm]
B3
Groove Width +0.25
[mm]
R
Radius ±0.2
[mm]
ID
Back-up Ring dimension
[mm]
AD
Back-up Ring dimension
[mm]
T
Back-up Ring dimension
[mm]
W
Radial height
[mm]
S
Radial clearance max.
[mm]
ORING
O-Ring Part No.
ⁿ/ₐ
ORA
O-Ring Dimensions (d1 x d2)
ⁿ/ₐ
BBP80B004-N9
BBP80B004
5.2
2.3
3.6
5.0
0.25
2.44
5.14
1.14
1.35
0.12
ORAR00004
1.78x1.78
BBP80B005-N9
BBP80B005
6.0
3.1
3.6
5.0
0.25
3.24
5.94
1.14
1.35
0.12
ORAR00005
2.57x1.78
BBP80B006-N9
BBP80B006
6.5
3.6
3.6
5.0
0.25
3.56
6.26
1.14
1.35
0.12
ORAR00006
2.90x1.78
BBP80B007-N9
BBP80B007
7.0
4.1
3.6
5.0
0.25
4.74
7.04
1.14
1.35
0.12
ORAR00007
3.68x1.78
BBP80B008-N9
BBP80B008
8.0
5.1
3.6
5.0
0.25
5.13
7.83
1.14
1.35
0.12
ORAR00008
4.47x1.78
BBP80B009-N9
BBP80B009
9.0
6.1
3.6
5.0
0.25
5.94
8.64
1.14
1.35
0.12
ORAR00009
5.28x1.78
BBP80B010-N9
BBP80B010
10.0
7.1
3.6
5.0
0.25
6.73
9.43
1.14
1.35
0.12
ORAR00010
6.07x1.78
BBP80B011-N9
BBP80B011
11.0
8.1
3.6
5.0
0.25
8.31
11.01
1.14
1.35
0.12
ORAR00011
7.65x1.78
BBP80B012-N9
BBP80B012
13.0
10.1
3.6
5.0
0.25
9.91
12.61
1.14
1.35
0.12
ORAR00012
9.25x1.78
BBP80B013-N9
BBP80B013
14.0
11.1
3.6
5.0
0.25
11.56
14.26
1.14
1.35
0.12
ORAR00013
10.82x1.78
BBP80B014-N9
BBP80B014
16.0
13.1
3.6
5.0
0.25
13.16
15.86
1.14
1.35
0.12
ORAR00014
12.42x1.78
BBP80B015-N9
BBP80B015
17.0
14.1
3.6
5.0
0.25
14.73
17.43
1.14
1.35
0.12
ORAR00015
14.00x1.78
BBP80B016-N9
BBP80B016
19.0
16.1
3.6
5.0
0.25
16.33
19.03
1.14
1.35
0.12
ORAR00016
15.60x1.78
BBP80B017-N9
BBP80B017
21.0
18.1
3.6
5.0
0.25
17.91
20.61
1.14
1.35
0.12
ORAR00017
17.17x1.78
BBP80B018-N9
BBP80B018
22.0
19.1
3.6
5.0
0.25
19.51
22.21
1.14
1.35
0.12
ORAR00018
18.77x1.78
BBP80B019-N9
BBP80B019
24.0
21.1
3.6
5.0
0.25
21.08
23.78
1.14
1.35
0.12
ORAR00019
20.35x1.78
BBP80B020-N9
BBP80B020
25.0
22.1
3.6
5.0
0.25
22.68
25.38
1.14
1.35
0.12
ORAR00020
21.95x1.78
BBP80B021-N9
BBP80B021
27.0
24.1
3.6
5.0
0.25
24.26
26.96
1.14
1.35
0.12
ORAR00021
23.52x1.78
BBP80B022-N9
BBP80B022
29.0
26.1
3.6
5.0
0.25
25.86
28.56
1.14
1.35
0.12
ORAR00022
25.12x1.78
BBP80B023-N9
BBP80B023
30.0
27.1
3.6
5.0
0.25
27.43
30.13
1.14
1.35
0.12
ORAR00023
26.70x1.78
BBP80B024-N9
BBP80B024
32.0
29.1
3.6
5.0
0.25
29.03
31.73
1.14
1.35
0.12
ORAR00024
28.30x1.78
BBP80B025-N9
BBP80B025
33.0
30.1
3.6
5.0
0.25
30.61
33.31
1.14
1.35
0.12
ORAR00025
29.87x1.78
BBP80B026-N9
BBP80B026
35.0
32.1
3.6
5.0
0.25
32.21
34.91
1.14
1.35
0.12
ORAR00026
31.47x1.78
BBP80B027-N9
BBP80B027
36.5
33.6
3.6
5.0
0.25
33.78
36.48
1.14
1.35
0.12
ORAR00027
33.05x1.78
BBP80B028-N9
BBP80B028
38.0
35.1
3.6
5.0
0.25
35.38
38.08
1.14
1.35
0.12
ORAR00028
34.65x1.78
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
O-Ring Axial Static Application - Basic Seals
Trelleborg
21.07.2023
O-Ring Static Application (Internal) - Basic Seals
Trelleborg
09.08.2018
Back-up Ring Type BB (concave, uncut) according to AS 568 Internal Sealing...
Trelleborg
01.02.2018
Back-up Ring Type BH (cut) Preferred series static Application External Sea...
Trelleborg
01.02.2018
O-Ring Radial Application ISO Size, External Sealing (Bore) - Basic Seals
Trelleborg
01.02.2018
O-Ring Static Application (External) - Basic Seals
Trelleborg
01.02.2018
Quad-Ring® Seal - Quad-Ring® Seal with Back-up Ring for Radial-Dynamic Appl...
Trelleborg
01.02.2018
POLYPAC® - Balsele - Single acting compact seal without back-up ring from f...
Trelleborg
01.02.2018
O-Ring Radial Application ISO Size, Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
Back-up Ring Type BP (spiral) Preferred series dynamic Application External...
Trelleborg
01.02.2018
O-Ring Radial Dynamic Application (Internal) - Basic Seals
Trelleborg
01.02.2018
Back-up Ring Type BD (concave, cut) Preferred series static Application Ext...
Trelleborg
01.02.2018
OR - O-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Back-up Ring Type BU (uncut) Preferred series static Application Internal S...
Trelleborg
01.02.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表