您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
B10 - Ball Bearings - Precision ABEC-5 1/8" to 3/4" Bore - 440C Stainless Steel Open Plain Style
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Bearings
Powered by
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/bearings/j35a.prj},{NB=B10-8},{PN=B10-8},{DES=Plain Radial Ball Bearing},{CN=Master Inch/Metric Catalog},{CP=J35},{MAT=440C Stainless Steel},{D=0.3125},{DO=0.5000},{W=0.1562},{DL=95},{SL=47}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Inside Diameter d
[Inch]
DO
Outside Diameter D
[Inch]
W
Width
[Inch]
DL
Dynamic Load
[LBS.]
SL
Static Load
[LBS.]
B10-5
B10-5
Plain Radial Ball Bearing
Master Inch/Metric Catalo...
440C Stainless Steel
0.1250
0.3125
0.1094
62
24
B10-6
B10-6
Plain Radial Ball Bearing
Master Inch/Metric Catalo...
440C Stainless Steel
0.1875
0.3750
0.1250
79
33
B10-7
B10-7
Plain Radial Ball Bearing
Master Inch/Metric Catalo...
440C Stainless Steel
0.2500
0.5000
0.1250
128
55
B10-8
B10-8
Plain Radial Ball Bearing
Master Inch/Metric Catalo...
440C Stainless Steel
0.3125
0.5000
0.1562
95
47
B10-1
B10-1
Plain Radial Ball Bearing
Master Inch/Metric Catalo...
440C Stainless Steel
0.3750
0.6250
0.1562
95
49
B10-2
B10-2
Plain Radial Ball Bearing
Master Inch/Metric Catalo...
440C Stainless Steel
0.5000
0.7500
0.1562
111
66
B10-3
B10-3
Plain Radial Ball Bearing
Master Inch/Metric Catalo...
440C Stainless Steel
0.6250
0.8750
0.1562
114
75
B10-4
B10-4
Plain Radial Ball Bearing
Master Inch/Metric Catalo...
440C Stainless Steel
0.7500
1.0000
0.1562
126
92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B2-1 to B2-4 - Ball Bearings - Precision ABEC-3 1/8" to 5/16" Bore - 440C S...
WMBerg
06.06.2023
B11AD - Ball Bearings - ABEC-0 Double Row - Acetal Plastic Raceways 316 Sta...
WMBerg
06.06.2023
BR5M - Roller Thrust Bearings - Rollers: 52mm Chrome Steel - Cage: Carbon S...
WMBerg
06.06.2023
B11 & B1 - Ball Bearings - Precision ABEC-1 1/8" to 1 1/4" Bore - 52100 Chr...
WMBerg
06.06.2023
B1 - Ball Bearings - Precision ABEC-3 and ABEC-7 3/64" to 1/2" Bore - 440C ...
WMBerg
06.06.2023
B11 - Ball Bearings - ABEC-0 Single Row - 316 Stainless Steel Raceways and ...
WMBerg
06.06.2023
NRB - Dyna-Speed Needle Roller Bearing - For 1/8" to 1" Hardened Shafts - D...
WMBerg
06.06.2023
B11M - ABEC 1 Ball Bearings - Plain 3mm to 10mm Bores - Stainless Steel DIN...
WMBerg
06.06.2023
B2-M - ABEC 7 Ball Bearings - Flanged 3mm to 10mm Bores - Stainless Steel D...
WMBerg
06.06.2023
LMNM - Plastic "No Lube" Linear Ball Bearings - Molybdenum Disulphide Fille...
WMBerg
06.06.2023
SuperSprings
Ready
29.04.2021
B17 & B18 - Thermoplastic Bearing
WMBerg
06.06.2023
LMB - Linear Ball Bearings - 1/4" to 2" Shaft Size Chrome Steel
WMBerg
06.06.2023
23805 - Angular contact ball bearing FAG single-row
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表