您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
B - SELF-LUBRICATING BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/self_lubricating_bush_b.prj},{NB=B.18x22x18},{D1=18},{D2=22},{D2X=22,24,25},{L=18},{MAT=Sintered bronze},{HAR=HB = 35},{STD=ISO 2795}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D3
[mm]
L1
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
B.3x6x4
B.3x6x4
3
9
1.5
Sintered bronze
HB = 35
ISO 2795
B.4x8x4
B.4x8x4
4
12
2
Sintered bronze
HB = 35
ISO 2795
B.6x10x6
B.6x10x6
6
14
2
Sintered bronze
HB = 35
ISO 2795
B.8x12x8
B.8x12x8
8
16
2
Sintered bronze
HB = 35
ISO 2795
B.9x14x6
B.9x14x6
9
19
2.5
Sintered bronze
HB = 35
ISO 2795
B.10x13x10
B.10x13x10
10
16
1.5
Sintered bronze
HB = 35
ISO 2795
B.12x15x12
B.12x15x12
12
18
1.5
Sintered bronze
HB = 35
ISO 2795
B.14x18x14
B.14x18x14
14
22
2
Sintered bronze
HB = 35
ISO 2795
B.15x19x16
B.15x19x16
15
23
2
Sintered bronze
HB = 35
ISO 2795
B.16x20x16
B.16x20x16
16
24
2
Sintered bronze
HB = 35
ISO 2795
B.18x22x18
B.18x22x18
18
26
2
Sintered bronze
HB = 35
ISO 2795
B.20x24x10
B.20x24x10
20
28
2
Sintered bronze
HB = 35
ISO 2795
B.22x27x18
B.22x27x18
22
32
2.5
Sintered bronze
HB = 35
ISO 2795
B.25x30x20
B.25x30x20
25
35
2.5
Sintered bronze
HB = 35
ISO 2795
B.28x33x22
B.28x33x22
28
38
2.5
Sintered bronze
HB = 35
ISO 2795
B.30x38x20
B.30x38x20
30
46
4
Sintered bronze
HB = 35
ISO 2795
B.32x38x20
B.32x38x20
32
44
3
Sintered bronze
HB = 35
ISO 2795
B.35x45x20
B.35x45x20
35
55
5
Sintered bronze
HB = 35
ISO 2795
B.36x42x22
B.36x42x22
36
48
3
Sintered bronze
HB = 35
ISO 2795
B.40x46x25
B.40x46x25
40
52
3
Sintered bronze
HB = 35
ISO 2795
B.45x51x28
B.45x51x28
45
57
3
Sintered bronze
HB = 35
ISO 2795
B.50x56x32
B.50x56x32
50
62
3
Sintered bronze
HB = 35
ISO 2795
B.60x70x50
B.60x70x50
60
80
5
Sintered bronze
HB = 35
ISO 2795
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 1850-V-SINT - Flange Bushes Version V Similar to DIN 1850
MÄDLER
26.04.2024
TXG - Self-lubricating guide bushing
PROPLASTICA
19.08.2021
TX Triple-Lok - Sleeve
Parker
27.06.2023
CDD - GUIDE PILLAR DOUBLE DIAMETER
Royme
04.11.2022
GB.26 - Flanged Guide Bushing bronze with solid lubricant
Bordignon
09.01.2023
GGB-BP25 Flanged Bushes mm - Flanged Bushes mm
GGB
13.03.2024
BGB - GUIDE BUSH
Royme
11.10.2022
K1550 - Toggle press, manual version
KIPP
27.05.2024
CE - GUIDE PILLAR WITH COLLAR
Royme
04.11.2022
MAXR32-S43-H43 - Portal robot
Schneider Electric
10.10.2022
DTHZ - Guide sleeve self-lubricating shoulder type
PRiCi FA
17.10.2023
SM 1001N sim. DIN 172 - Headed drill bushing - Headed drill bushing, stain...
SCHOLZ MECHANIK
22.09.2022
ST 7360 - Guide bushes with shoulder
Steinel Normalien
14.05.2024
BGT - GUIDE BUSH
Royme
18.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表