您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: INDA
Created: 13.07.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
INDA
AV058L - Wall-mounted magnifying mirror, double jointed arm, 20 cmØ mirror
INDA
Mirrors
MY MIRROR
Powered by
CAD模型選擇
{inda/mirror/my_mirror/av058l.prj},{NB=AV058LCR_000architecture350},{CODEX=AV058L},{LODDEST=architecture},{LODLEVEL=350},{MAT=CR},{POS1=0},{POS2=0},{POS3=0},{BRANDDESC=INDA},{ARTNUM=AV058LCR},{INTERCODE=EAN-13:8033163073620},{ARTTYPE=Standard article},{STAT=CURRENT},{VAR=0},{HEIGHT=20},{WIDTH=20},{DEPTH=42},{WEIGHT=1.370},{SER=Mirrors Inda},{LINE=Magnifying mirrors},{MOD=AV058L},{INTRACODE=70099200},{FINSTRUT=Chromo},{GROUPROD=AV058L},{URL=https://www.inda.net/},{DSG=Studio Inda},{DSFIN=cr.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
SDESCR1
Very short description 1
ⁿ/ₐ
SDESCR2
Very short description 2
ⁿ/ₐ
ARTDESC
Article description
ⁿ/ₐ
INTERCODE
International code
ⁿ/ₐ
HEIGHT
[cm]
WIDTH
[cm]
DEPTH
Depth
[cm]
WEIGHT
[kg]
SER
Series
ⁿ/ₐ
LINE
ⁿ/ₐ
MOD
Model
ⁿ/ₐ
INTRACODE
Intrastat code
ⁿ/ₐ
DSG
Design
ⁿ/ₐ
AV058LCR
AV058LCR
INDA Magnifying mirrors C...
Mirrors Inda AV058L 20X42...
INDA ACCESSORIES Mirrors ...
EAN-13:8033163073620
20
20
42
1.370
Mirrors Inda
Magnifying mirrors
AV058L
70099200
Studio Inda
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AV058E - Wall-mounted magnifying mirror with jointed arm, Ø 20 cmmirror
INDA
05.04.2024
AV258B - Wall magnifying mirror with double jointed arm. Touch switch. Dimm...
INDA
05.04.2024
A0470T - Bath towel rack with towel holder, centre distance 60 cm
INDA
05.04.2024
AV058M - Wall-mounted magnifying mirror, double jointed arm, L 20 cmmirror
INDA
05.04.2024
A05610 - Clothes hanger, 2 pieces for packing
INDA
05.04.2024
A04680 - Bath towel rack, centre distance 50 cm
INDA
05.04.2024
A0470F - Bath towel rack with towel holder, centre distance 50 cm
INDA
05.04.2024
A05620 - Clothes hanger
INDA
05.04.2024
A18680 - Bath towel holder, centre distance 60 cm
INDA
05.04.2024
AV408B - Tempered crystal shelf with low railing, 6 mm glass
INDA
05.04.2024
AV058X - Wall-mounted magnifying mirror on slide rail bar
INDA
05.04.2024
AV114A - Wall mounted/free-standing toilet brush holder
INDA
05.04.2024
AV158C - Wall-mounted magnifying mirror with LED lighting, with jointedarm,...
INDA
05.04.2024
AV258P - Magnifying mirror with support. Touch switch. Dimmable light color
INDA
05.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表