目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
AU5/G - NPT female G (BSPP) male adaptors
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass push-in fittings for INCH tubes and UNF or NPT thread
AU5/G - NPT female G (BSPP) male adaptors
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_push_in_fittings_for_inch_tubes/au5_g_npt_female_g_bspp_male_adaptors/au5_g_npt_female_g_bspp_male_adaptors.prj},{NB=2105101U},{CODE=2105101U},{REF=AU5/G},{F=G 1/8},{F1=1/8 NPT},{CHINCH=0.551},{CHMM=14},{P=0.24},{P1=0.28},{L=0.73},{INFO=Catalogue},{FX=9.728},{F1X=0.40500},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
ⁿ/ₐ
F1
ⁿ/ₐ
CHINCH
[Inch]
CHMM
[mm]
P
[mm]
P1
[mm]
L
[mm]
INFO
Catalogue
ⁿ/ₐ
2105100U
2105100U
AU5/G
M5
10-32 UNF
5/16
8
0.16
0.18
0.46
Catalogue
2105101U
2105101U
AU5/G
G 1/8
1/8 NPT
0.551
14
0.24
0.28
0.73
Catalogue
2105103U
2105103U
AU5/G
G 1/4
1/4 NPT
0.669
17
0.31
0.28
0.87
Catalogue
2105105U
2105105U
AU5/G
G 3/8
3/8 NPT
0.866
22
0.35
0.37
1.03
Catalogue
2105107U
2105107U
AU5/G
G 1/2
1/2 NPT
0.984
25
0.43
0.37
1.16
Catalogue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表