目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
AU DIP - Merkel® Damper seal
Freudenberg - Freudenberg Sealing Technologies
Pneumatics
Damping Seals
Powered by
CAD模型選擇
{freudenberg/pneumatics/damping_seals/audip_asmtab.prj},{NB=AUDIP 16 24 6.2 8 425499 (0)},{IDNR=},{ARTIKELNR=425499},{DN1=16.0},{DN=24.0},{NUT=0},{D1=17.0},{D2=21.0},{D1MAX=12.0},{H1=6.2},{H2=8.0},{L=7.0},{BA=1.2},{DA=23.40},{DB=20.50},{DD=15.20},{DE=21.30},{DZ=16.40},{F=1.50},{H=5.00},{K=0.70},{L1=1.2},{RE=0.3},{WX=40},{WZ=35},{X=3},{Z=6},{PPATH=audip/audip_asmtpl.prj},{ARTIKELNRNEW1=425499}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DN1
dN
[mm]
DN
[mm]
D1
[mm]
D2
[mm]
D1MAX
[mm]
H1
[mm]
H2
[mm]
L
[mm]
AUDIP 8 11.6 2.7 3.5 4671...
467110
8.0
11.6
8.5
10.0
4.0
2.7
3.5
3.3
AUDIP 8 11.6 2.7 3.5 4906...
49066296
8.0
11.6
8.5
10.0
4.0
2.7
3.5
3.3
AUDIP 9.5 15 3.9 5 434735
434735
9.5
15.0
10.0
12.0
5.5
3.9
5.0
4.5
AUDIP 10 18 6.2 8 425536
425536
10.0
18.0
11.0
15.0
6.0
6.2
8.0
7.0
AUDIP 12 18 4.2 5.2 42548...
425483
12.0
18.0
13.0
15.5
8.0
4.2
5.2
4.8
AUDIP 12 18 4.2 5.2 49074...
49074270
12.0
18.0
13.0
15.5
8.0
4.2
5.2
4.8
AUDIP 12 20 6.2 8 425497
425497
12.0
20.0
13.0
17.0
8.0
6.2
8.0
7.0
AUDIP 14 22 6.2 8 425538
425538
14.0
22.0
15.0
19.0
10.0
6.2
8.0
7.0
AUDIP 16 22 4.4 5.6 42549...
425498
16.0
22.0
17.0
19.5
12.0
4.4
5.6
5.2
AUDIP 16 24 6.2 8 425499
425499
16.0
24.0
17.0
21.0
12.0
6.2
8.0
7.0
AUDIP 18 26 6.2 8 425509
425509
18.0
26.0
19.0
23.0
14.0
6.2
8.0
7.0
AUDIP 20 28 6.2 8 464942
464942
20.0
28.0
21.0
24.0
20.0
6.2
8.0
7.0
AUDIP 22 30 6.2 8 425511
425511
22.0
30.0
23.0
26.0
18.0
6.2
8.0
7.0
AUDIP 24 32 6.2 8 425513
425513
24.0
32.0
25.0
28.0
20.0
6.2
8.0
7.0
AUDIP 25 33 6.2 8 425514
425514
25.0
33.0
26.0
29.0
21.0
6.2
8.0
7.0
AUDIP 28 36 6.2 8 425515
425515
28.0
36.0
29.0
32.0
24.0
6.2
8.0
7.0
AUDIP 30 40 6.2 8 425520
425520
30.0
40.0
31.5
35.0
26.0
6.2
8.0
7.0
AUDIP 36 46 6.2 8 432656
432656
36.0
46.0
37.5
41.0
32.0
6.2
8.0
7.0
AUDIP 40 50 6.2 8 425521
425521
40.0
50.0
41.5
45.0
36.0
6.2
8.0
7.0
AUDIP 50 60 6.2 8 425523
425523
50.0
60.0
51.5
55.0
46.0
6.2
8.0
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表