您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
AU ASOB - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Wipers
Powered by
CAD模型選擇
{freudenberg/hydraulics/wipers/auasob_asmtab.prj},{NB=40421918 AUASOB 32 40 7 (0)},{IDNR=},{ARTIKELNR=40421918},{DD=32.0},{D=40.0},{NUT=0},{H=7.0},{H1=4.8},{D1=37.5},{L=5.0},{DM=34.0},{M=40},{R=4.0},{X=0.5},{ALPHA=3},{BETA=19},{D1X=32.0},{D2=33.0},{DV=31.5},{GAMMA=15},{T1=4.0},{Z=0},{RX=0.5},{PPATH=auasob/auasob_asmtpl.prj},{VPE=Kleinpack},{ARTIKELNRNEW1=40421918},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
H
[mm]
H1
[mm]
D1
[mm]
L
[mm]
VPE
Packaging
ⁿ/ₐ
401478 AUASOB 6 14 7
401478
6.0
14.0
7.0
4.8
11.5
5.0
401479 AUASOB 8 16 7
401479
8.0
16.0
7.0
4.8
13.5
5.0
401486 AUASOB 10 18 7
401486
10.0
18.0
7.0
4.8
15.5
5.0
Industry Pack
40421946 AUASOB 10 18 7
40421946
10.0
18.0
7.0
4.8
15.5
5.0
Small Pack
351679 AUASOB 12 20 7
351679
12.0
20.0
7.0
4.8
17.5
5.0
49065432 AUASOB 12 20 7
49065432
12.0
20.0
7.0
4.8
17.5
5.0
351680 AUASOB 14 22 7
351680
14.0
22.0
7.0
4.8
19.5
5.0
Industry Pack
40421926 AUASOB 14 22 7
40421926
14.0
22.0
7.0
4.8
19.5
5.0
Small Pack
336668 AUASOB 16 24 7
336668
16.0
24.0
7.0
4.8
21.5
5.0
Industry Pack
40421916 AUASOB 16 24 7
40421916
16.0
24.0
7.0
4.8
21.5
5.0
Small Pack
351681 AUASOB 18 26 7
351681
18.0
26.0
7.0
4.8
23.5
5.0
Industry Pack
40421927 AUASOB 18 26 7
40421927
18.0
26.0
7.0
4.8
23.5
5.0
Small Pack
336667 AUASOB 20 28 7
336667
20.0
28.0
7.0
4.8
25.5
5.0
Industry Pack
40421915 AUASOB 20 28 7
40421915
20.0
28.0
7.0
4.8
25.5
5.0
Small Pack
336666 AUASOB 22 30 7
336666
22.0
30.0
7.0
4.8
27.5
5.0
Industry Pack
40421914 AUASOB 22 30 7
40421914
22.0
30.0
7.0
4.8
27.5
5.0
Small Pack
336670 AUASOB 25 33 7
336670
25.0
33.0
7.0
4.8
30.5
5.0
Industry Pack
40421917 AUASOB 25 33 7
40421917
25.0
33.0
7.0
4.8
30.5
5.0
Small Pack
351683 AUASOB 28 36 7
351683
28.0
36.0
7.0
4.8
33.5
5.0
Industry Pack
40421928 AUASOB 28 36 7
40421928
28.0
36.0
7.0
4.8
33.5
5.0
Small Pack
336671 AUASOB 32 40 7
336671
32.0
40.0
7.0
4.8
37.5
5.0
Industry Pack
40421918 AUASOB 32 40 7
40421918
32.0
40.0
7.0
4.8
37.5
5.0
Small Pack
395708 AUASOB 36 44 7
395708
36.0
44.0
7.0
4.8
41.5
5.0
Industry Pack
40421939 AUASOB 36 44 7
40421939
36.0
44.0
7.0
4.8
41.5
5.0
Small Pack
336665 AUASOB 40 48 7
336665
40.0
48.0
7.0
4.8
45.5
5.0
Industry Pack
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P 6 - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
ASOB - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
AS - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
PU 6 - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
T 20 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
AU AS - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
AM44 - Wiper
Dichtomatik - Freudenberg Sealing Technologies
06.11.2023
AE41 - Wiper
Dichtomatik - Freudenberg Sealing Technologies
06.11.2023
KI 310 - Merkel® Compact seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
NIPSL 300 - Merkel® Combination seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
ANW & USW - Rod Wipers - 1/4" to 5" Rod Diameter - Temperature Range -40°F ...
WMBerg
06.06.2023
DIP - Merkel® Damper seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
33 - Wipers
Hallite
05.03.2024
PU 11 - Merkel® Double wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表