AS-2R - Air Saving Speed Contoller With Pressure Reduction Function/Thread Type: R,NPT
SMC
bp3_flow_control_equipment
AS-R/Q Air Saving Speed Contoller
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-r_as-q/as_2r.prj},{NB=AS32R-02-08},{MODEL=AS32R-02-08},{D=8},{T=1/4},{H=19},{D1=13.2},{D3=18.3(18.7)},{L1=23.6},{L2=33.9},{L3=36.4},{L4MAX=73.8},{L4MIN=72.2},{AMAX=68.3},{AMIN=66.7},{L4=73.8},{A=68.3},{M=14.2},{CNSMASSEXACT=49},{TA=13.157},{A1=0.800},{G1=90.000},{DD1=19.800},{DD2=15.850},{B1=7.500},{B2=7.250},{H1=18.500},{H2=1.700},{H3=3.200},{H4=4.500},{H5=15.200},{H6=11.000},{H7=9.200},{R1=9.350},{R2=7.400},{R3=8.700},{R4=9.500},{R5=9.500},{X1=47.100},{Y1=10.500},{Y2=8.300},{D4=13.000},{D5=10.750},{D7=10.500},{N=9.800},{X2=1.000},{NO=8.000},{C1=39.000},{C2=5.000},{C3=7.800},{C4=9.100},{C5=9.224},{C6=9.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
Applicable tubing O.D.
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
AMAX
[mm]
AMIN
[mm]
M
[mm]
CNSMASSEXACT
Mass
[g]
AS22R-01-06
AS22R-01-06
AS22R-01-06
6
1/8
13
11.2
15.6(15.9)
24.1
32.5
27.1
60.3
58.7
57.1
55.5
13.3
26
AS22R-01-08
AS22R-01-08
AS22R-01-08
8
1/8
13
13.2
15.6(15.9)
24.8
33.2
27.1
60.3
58.7
57.1
55.5
14.2
26
AS22R-01-10
AS22R-01-10
AS22R-01-10
10
1/8
13
15.9
15.6(15.9)
28.2
36.6
27.1
60.3
58.7
57.1
55.5
15.6
28
AS22R-02-06
AS22R-02-06
AS22R-02-06
6
1/4
17
11.2
15.6(15.9)
24.1
33.4
22.6
55.8
54.2
50.3
48.7
13.3
25
AS22R-02-08
AS22R-02-08
AS22R-02-08
8
1/4
17
13.2
15.6(15.9)
24.8
34.1
22.6
55.8
54.2
50.3
48.7
14.2
26
AS22R-02-10
AS22R-02-10
AS22R-02-10
10
1/4
17
15.9
15.6(15.9)
28.2
37.5
22.6
55.8
54.2
50.3
48.7
15.6
27
AS32R-02-06
AS32R-02-06
AS32R-02-06
6
1/4
19
10.4
18.3(18.7)
22.0
32.3
36.4
73.8
72.2
68.3
66.7
13.3
48
AS32R-02-08
AS32R-02-08
AS32R-02-08
8
1/4
19
13.2
18.3(18.7)
23.6
33.9
36.4
73.8
72.2
68.3
66.7
14.2
49
AS32R-02-10
AS32R-02-10
AS32R-02-10
10
1/4
19
15.9
18.3(18.7)
28.0
38.3
35.7
73.8
72.2
68.3
66.7
15.6
50
AS32R-03-06
AS32R-03-06
AS32R-03-06
6
3/8
19
10.4
18.3(18.7)
22.0
32.3
28.7
66.1
64.5
60.9
59.3
13.3
41
AS32R-03-08
AS32R-03-08
AS32R-03-08
8
3/8
19
13.2
18.3(18.7)
23.6
33.9
28.7
66.1
64.5
60.9
59.3
14.2
41
AS32R-03-10
AS32R-03-10
AS32R-03-10
10
3/8
19
15.9
18.3(18.7)
28.0
38.3
28.0
66.1
64.5
60.9
59.3
15.6
42
AS42R-03-10
AS42R-03-10
AS42R-03-10
10
3/8
24
15.9
23.5(23.9)
28.2
41.1
46.0
89.4
87.8
84.2
82.6
15.6
98
AS42R-03-12
AS42R-03-12
AS42R-03-12
12
3/8
24
19.3
23.5(23.9)
32.3
45.2
44.9
89.4
87.8
84.2
82.6
17.0
100
AS42R-04-10
AS42R-04-10
AS42R-04-10
10
1/2
24
15.9
23.5(23.9)
28.2
41.1
36.2
79.6
78.0
72.5
70.9
15.6
76
AS42R-04-12
AS42R-04-12
AS42R-04-12
12
1/2
24
19.3
23.5(23.9)
32.3
45.2
35.1
79.6
78.0
72.5
70.9
17.0
78
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表