目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. TB22L - Swivel longer L male adaptor parallel
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap TB Version
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap_tb/art_tb22l.prj},{NB=TB22L06M5},{VERSION=},{D=6.0},{G=M5},{N=5.000},{DD2=5.000},{HH1=15.500},{B=13.0},{H=3.5},{L=37.2},{L1=19.6},{SW=12},{PBOX=25},{CODEX=22L06M5},{IMG1=_immagini/tecno_rap/titantecnorap},{L2=7.0000},{L3=7.0000},{L4=1.6000},{L5=1.1000},{R1=5.0000},{R3=6.2500},{R4=3.9000},{R5=6.2500},{L6=7.0000},{C=6.0000},{CC=3.2000},{CX=9.4340},{CY=9.4340},{CH=10.0000},{R2=13.0000},{L8=12.5},{L9=7.0},{L11=0.21},{L12=6.17},{L13=7.8},{L14=1.0},{LL=2.0},{D2=2.50},{L7=2.7},{L10=0.5},{CODEY=3},{H1=4.5},{D3=0.0},{L66=0.0000},{HH2=11.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
D
øD
[mm]
G
[mm]
B
øB
[mm]
H
[mm]
L
[mm]
L1
[mm]
SW
ⁿ/ₐ
PBOX
Parts in the box
ⁿ/ₐ
TB22L04M5
TB22L04M5
4.0
M5
11.0
3.5
34.5
18.6
10
25
TB22L0418
TB22L0418
4.2
1/8
9.5
5.5
35.9
17.3
13
25
TB22L06M5
TB22L06M5
6.0
M5
13.0
3.5
37.2
19.6
12
25
TB22L0618
TB22L0618
6.2
1/8
11.5
5.5
35.9
20.8
13
25
TB22L0818
TB22L0818
8.2
1/8
13.5
6.0
38.2
23.1
13
25
TB22L0814
TB22L0814
8.0
1/4
14.5
7.5
46.8
22.8
17
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表