您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Anchor rod - Anchor rod MVA-Sr
Mungo Befestigungstechnik
Chemical Products
Resin Capsule
Powered by
CAD模型選擇
{mungo/chemische_produkte/verbundanker/mva_sr.prj},{NB=Mungo MVA-Sr Ankerstange M12 1663012(400)},{ARTNR=1663012},{LODLEVEL=400},{BN=MVA-Sr, M12 x 300 / 170, Ankerstange, rostfrei A4-70 mit Mutter und U-Scheibe DIN 125A},{HS=Mungo Befestigungstechnik AG},{M=rostfreier Stahl A4-70},{DNOM=12},{GEW=M12},{TFIX=170},{L=300},{D0=14},{HEF=110},{DF=14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Article code
ⁿ/ₐ
BN
article description
ⁿ/ₐ
HS
Manufacturer
ⁿ/ₐ
M
Material
ⁿ/ₐ
DNOM
PlugØ
[mm]
GEW
Thread
ⁿ/ₐ
TFIX
Usable length
[mm]
L
Bar length
[mm]
D0
Drill-hole Ø
[mm]
SW
Nut
ⁿ/ₐ
HEF
Effective anchorage depth
[mm]
DF
Clearance hole in fixture
[mm]
Mungo MVA-Sr Ankerstange ...
1660008
MVA-Sr, M8 x 110 / 15, An...
Mungo Befestigungstechnik...
Stainless steel A4-70
8
M8
15
110
10
13.000
80
9
Mungo MVA-Sr Ankerstange ...
1661508
MVA-Sr, M8 x 150 / 55, An...
Mungo Befestigungstechnik...
Stainless steel A4-70
8
M8
55
150
10
13.000
80
9
Mungo MVA-Sr Ankerstange ...
1660010
MVA-Sr, M10 x 130 / 20, A...
Mungo Befestigungstechnik...
Stainless steel A4-70
10
M10
20
130
12
17.000
90
12
Mungo MVA-Sr Ankerstange ...
1661710
MVA-Sr, M10 x 170 / 65, A...
Mungo Befestigungstechnik...
Stainless steel A4-70
10
M10
65
170
12
17.000
90
12
Mungo MVA-Sr Ankerstange ...
1660012
MVA-Sr, M12 x 160 / 30, A...
Mungo Befestigungstechnik...
Stainless steel A4-70
12
M12
30
160
14
19.000
110
14
Mungo MVA-Sr Ankerstange ...
1662212
MVA-Sr, M12 x 220 / 90, A...
Mungo Befestigungstechnik...
Stainless steel A4-70
12
M12
90
220
14
19.000
110
14
Mungo MVA-Sr Ankerstange ...
1662612
MVA-Sr, M12 x 260 / 130, ...
Mungo Befestigungstechnik...
Stainless steel A4-70
12
M12
130
260
14
19.000
110
14
Mungo MVA-Sr Ankerstange ...
1663012
MVA-Sr, M12 x 300 / 170, ...
Mungo Befestigungstechnik...
Stainless steel A4-70
12
M12
170
300
14
19.000
110
14
Mungo MVA-Sr Ankerstange ...
1660016
MVA-Sr, M16 x 190 / 40, A...
Mungo Befestigungstechnik...
Stainless steel A4-70
16
M16
40
190
18
24.000
125
18
Mungo MVA-Sr Ankerstange ...
1662316
MVA-Sr, M16 x 230 / 80, A...
Mungo Befestigungstechnik...
Stainless steel A4-70
16
M16
80
230
18
24.000
125
18
Mungo MVA-Sr Ankerstange ...
1662616
MVA-Sr, M16 x 260 / 110, ...
Mungo Befestigungstechnik...
Stainless steel A4-70
16
M16
110
260
18
24.000
125
18
Mungo MVA-Sr Ankerstange ...
1663016
MVA-Sr, M16 x 300 / 150, ...
Mungo Befestigungstechnik...
Stainless steel A4-70
16
M16
150
300
18
24.000
125
18
Mungo MVA-Sr Ankerstange ...
1662020
MVA-Sr, M20 x 230 / 40, A...
Mungo Befestigungstechnik...
Stainless steel A4-70
20
M20
40
230
20
30.000
170
22
Mungo MVA-Sr Ankerstange ...
1662026
MVA-Sr, M20 x 260 / 70, A...
Mungo Befestigungstechnik...
Stainless steel A4-70
20
M20
70
260
20
30.000
170
22
Mungo MVA-Sr Ankerstange ...
1662430
MVA-Sr, M24 x 300 / 65, A...
Mungo Befestigungstechnik...
Stainless steel A4-70
24
M24
65
300
25
36.000
210
26
Mungo MVA-Sr Ankerstange ...
1663038
MVA-Sr, M30 x 380 / 70, A...
Mungo Befestigungstechnik...
Stainless steel A4-70
30
M30
70
380
28
43.000
280
33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表