您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
AM F54
Comepi
Limit Switches
AM
Powered by
CAD模型選擇
{comepi/limit_switch/am/am_f54.prj},{NB=AM3F5440X21P},{NBCUSTOM=AM3F5440X21P},{WIDTH=30},{UI=400},{GINQ=3},{ITH=10},{CTOCTO=10},{FREQCOMM=3600},{RESCONT=25},{MECC=10},{B10D=20},{SHA256=Xh9P97hqcBf4fUNGCgNMmTF2QE2YUjJUzvv16EthWMk=},{INAME=am3f5440x21p},{NAME=am3f5440x21p},{NNCUSTOM=AM_F54},{LINACUSTOM=AM3F5440X21P},{CODE=AM3F5440X21P},{STEPFILE=STP_AM_F54},{PNGFILE=IMG_AM_F54},{DWGFILE=AM_F54_X21P},{MATCASING=Zama verniciata},{INLETS=Una entrata cavi filettata per pressacavo PG11},{IP=IP66},{ACT=Leva regolabile con cuscinetto in acciaio (ø 19mm)},{MATHEAD=Testina metallica},{CONTACTS=Contatti non sovrapposti ad azione lenta (2NO + 1NC )},{APP=IMQ - cULus - CCC - EAC},{DIR=LVD - 2014/35/EU},{STDR=IEC 60947-5-1 / EN 60947-5-1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Part Number
ⁿ/ₐ
MATCASING
Casing Material
ⁿ/ₐ
WIDTH
Width
[mm]
INLETS
Electrical connections
ⁿ/ₐ
IP
IP Degree of Protection
ⁿ/ₐ
ACT
Actuating Head
ⁿ/ₐ
MATHEAD
Head Material
ⁿ/ₐ
CONTACTS
Microswitch
ⁿ/ₐ
APP
Approvals
ⁿ/ₐ
DIR
Reference Directives
ⁿ/ₐ
STDR
Reference Standards
ⁿ/ₐ
TEMP
Operating Temperatures
[°C]
TEMPSTOCK
Stock Temperatures
[°C]
SHOCK
Protection against electric shocks
[Classe (secondo IEC 60536)]
UI
Rated Insulating Voltage Ui
[V]
GINQ
Pollution Degree
ⁿ/ₐ
UL50
Contact rating according to UL50
ⁿ/ₐ
UIMP
Rated Impulsive Voltage Uimp
[kV]
ITH
Conventional thermal current in free air Ith
[A (θ < 40°C)]
CTOCTO
Short circuit protection
[A (Ue < 500Vac - fusibili tipo gG (gl))]
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
[Secondo IEC 60947-5-1]
IEDC
DC-13 operating currents
[Secondo IEC 60947-5-1]
FREQCOMM
Switching Frequency
[Cicli/ora]
RESCONT
Resistance Between Contacts
[mΩ]
TERMN
Connecting Terminals
ⁿ/ₐ
CABLES
Connecting Cables Dimensions
[mm²]
PROT
Protective Conductor Terminal
ⁿ/ₐ
MARK
Marking Terminals
ⁿ/ₐ
MECC
Mechanical Durability
[Milioni di manovre]
B10D
B10d
[Milioni di manovre]
AM1F5440W02
AM1F5440W02
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Slow action contacts ( 2N...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F5440W03P
AM1F5440W03P
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Slow action contacts ( 3N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F5440W20
AM1F5440W20
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Slow action contacts ( 2N...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F5440X11
AM1F5440X11
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Non-overlapping slow acti...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F5440X12P
AM1F5440X12P
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F5440X21P
AM1F5440X21P
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F5440Y11
AM1F5440Y11
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Overlapping slow action c...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F5440Z02
AM1F5440Z02
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Snap action contacts ( 2N...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F5440Z11
AM1F5440Z11
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Snap action contacts (1NO...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-40°C … +70°C
-40°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F54W02
AM1F54W02
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Slow action contacts ( 2N...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F54W02M
AM1F54W02M
Painted zamak
30
5 poles M12 male connecto...
IP66
Adjustable lever with bal...
Metal head
Slow action contacts ( 2N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
250
3
Class II
2.5
4
4
24V - 4A / 120V - 4A / 40...
24V - 4A / 125V - 0.55A /...
3600
25
5 poles M12 male connecto...
/
Pin N°5
According to IEC 60947-5-...
10
20
AM1F54W03P
AM1F54W03P
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Slow action contacts ( 3N...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F54W03PM
AM1F54W03PM
Painted zamak
30
8 poles M12 male connecto...
IP66
Adjustable lever with bal...
Metal head
Slow action contacts ( 3N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
30
3
Class II
0.8
2
2
24V - 2A
24V - 2A
3600
25
8 poles M12 male connecto...
/
Pin N°1
According to IEC 60947-5-...
10
20
AM1F54W20
AM1F54W20
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Slow action contacts ( 2N...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F54W20M
AM1F54W20M
Painted zamak
30
5 poles M12 male connecto...
IP66
Adjustable lever with bal...
Metal head
Slow action contacts ( 2N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
250
3
Class II
2.5
4
4
24V - 4A / 125V - 0.55A /...
24V - 4A / 125V - 0.55A /...
3600
25
5 poles M12 male connecto...
/
Pin N°5
According to IEC 60947-5-...
10
20
AM1F54X11
AM1F54X11
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Non-overlapping slow acti...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F54X11M
AM1F54X11M
Painted zamak
30
5 poles M12 male connecto...
IP66
Adjustable lever with bal...
Metal head
Non-overlapping slow acti...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
250
3
Class II
2.5
4
4
24V - 4A / 125V - 0.55A /...
24V - 4A / 125V - 0.55A /...
3600
25
5 poles M12 male connecto...
/
Pin N°5
According to IEC 60947-5-...
10
20
AM1F54X12P
AM1F54X12P
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F54X12PM
AM1F54X12PM
Painted zamak
30
8 poles M12 male connecto...
IP66
Adjustable lever with bal...
Metal head
Non-overlapping slow acti...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
30
3
Class II
0.8
2
2
24V - 2A
24V - 2A
3600
25
8 poles M12 male connecto...
/
Pin N°1
According to IEC 60947-5-...
10
20
AM1F54X21P
AM1F54X21P
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F54X21PM
AM1F54X21PM
Painted zamak
30
8 poles M12 male connecto...
IP66
Adjustable lever with bal...
Metal head
Non-overlapping slow acti...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
30
3
Class II
0.8
2
2
24V - 2A
24V - 2A
3600
25
8 poles M12 male connecto...
/
Pin N°1
According to IEC 60947-5-...
10
20
AM1F54Y11
AM1F54Y11
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Overlapping slow action c...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F54Y11M
AM1F54Y11M
Painted zamak
30
5 poles M12 male connecto...
IP66
Adjustable lever with bal...
Metal head
Overlapping slow action c...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
250
3
Class II
2.5
4
4
24V - 4A / 125V - 0.55A /...
24V - 4A / 125V - 0.55A /...
3600
25
5 poles M12 male connecto...
/
Pin N°5
According to IEC 60947-5-...
10
20
AM1F54Z02
AM1F54Z02
Painted zamak
30
One cable inlet for PG13....
IP66
Adjustable lever with bal...
Metal head
Snap action contacts ( 2N...
IMQ - cULus - CCC - CSA -...
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
10
20
AM1F54Z02M
AM1F54Z02M
Painted zamak
30
5 poles M12 male connecto...
IP66
Adjustable lever with bal...
Metal head
Snap action contacts ( 2N...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-30°C … +80°C
Class I
250
3
Class II
2.5
4
4
24V - 4A / 125V - 0.55A /...
24V - 4A / 125V - 0.55A /...
3600
25
5 poles M12 male connecto...
/
Pin N°5
According to IEC 60947-5-...
10
20
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AM_F53
Comepi
08.05.2024
AM_F51
Comepi
08.05.2024
AM_F55
Comepi
08.05.2024
BM_E51
Comepi
08.05.2024
AM_F5100
Comepi
08.05.2024
LS3..M51B11 - Adjustable plastic roller lever (Ø18 mm)
ABB Low Voltage & Systems
26.03.2024
AP_T53
Comepi
08.05.2024
AP_T51
Comepi
08.05.2024
AM_T2101
Comepi
08.05.2024
AM_T38
Comepi
08.05.2024
AM_F43
Comepi
08.05.2024
AM_F61
Comepi
08.05.2024
AM_F11
Comepi
08.05.2024
AM_F71
Comepi
08.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表