您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ALM 1 12 12 - 1-1/2" Inlet 1/2" Outlet Aluminum Manifolds
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
COOLING AND HEATING COMPONENTS
WATER MANIFOLDS - ALUMINUM AND BRASS
Aluminum Manifolds - ALM Series
Powered by
CAD模型選擇
{dme/product_structure/mold_components/cooling_and_heating_components/water_manifolds_and_accessories/alm_series/alm_1_12_in_12_out_asmtab.prj},{NB=ALM4ACE-N8N24-254R},{REF=ALM4ACE-N8N24-254R},{NH=4},{SH=ACE},{TT=NPT=N},{OTS=1/2\" = 8},{ITT=1-1/2\" = 24},{L=254},{COLOR=R = Red},{A1=A},{B1=},{C1=C},{D1=},{E1=E},{X1=50.80},{CL=1.00,0.00,0.00,0.00},{PPATH=alm_series_parts/alm_1_12_in_12_out_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
NH
Number of Holes on one Surface
ⁿ/ₐ
SH
Surface with Holes
ⁿ/ₐ
TT
Thread Type
ⁿ/ₐ
OTS
Outlet Thread Size
ⁿ/ₐ
ITT
Inlet Thread Size
ⁿ/ₐ
L
Total Length
[mm]
COLOR
Color
ⁿ/ₐ
ALM2AB-N8N24-152B
ALM2AB-N8N24-152B
2
AB
NPT=N
1/2" = 8
1-1/2" = 24
152
B = Blue
ALM4AB-N8N24-254B
ALM4AB-N8N24-254B
4
AB
NPT=N
1/2" = 8
1-1/2" = 24
254
B = Blue
ALM6AB-N8N24-355B
ALM6AB-N8N24-355B
6
AB
NPT=N
1/2" = 8
1-1/2" = 24
355
B = Blue
ALM8AB-N8N24-457B
ALM8AB-N8N24-457B
8
AB
NPT=N
1/2" = 8
1-1/2" = 24
457
B = Blue
ALM2ABC-N8N24-152B
ALM2ABC-N8N24-152B
2
ABC
NPT=N
1/2" = 8
1-1/2" = 24
152
B = Blue
ALM4ABC-N8N24-254B
ALM4ABC-N8N24-254B
4
ABC
NPT=N
1/2" = 8
1-1/2" = 24
254
B = Blue
ALM6ABC-N8N24-355B
ALM6ABC-N8N24-355B
6
ABC
NPT=N
1/2" = 8
1-1/2" = 24
355
B = Blue
ALM8ABC-N8N24-457B
ALM8ABC-N8N24-457B
8
ABC
NPT=N
1/2" = 8
1-1/2" = 24
457
B = Blue
ALM2ABCDE-N8N24-152B
ALM2ABCDE-N8N24-152B
2
ABCDE
NPT=N
1/2" = 8
1-1/2" = 24
152
B = Blue
ALM4ABCDE-N8N24-254B
ALM4ABCDE-N8N24-254B
4
ABCDE
NPT=N
1/2" = 8
1-1/2" = 24
254
B = Blue
ALM6ABCDE-N8N24-355B
ALM6ABCDE-N8N24-355B
6
ABCDE
NPT=N
1/2" = 8
1-1/2" = 24
355
B = Blue
ALM8ABCDE-N8N24-457B
ALM8ABCDE-N8N24-457B
8
ABCDE
NPT=N
1/2" = 8
1-1/2" = 24
457
B = Blue
ALM2ACE-N8N24-152B
ALM2ACE-N8N24-152B
2
ACE
NPT=N
1/2" = 8
1-1/2" = 24
152
B = Blue
ALM4ACE-N8N24-254B
ALM4ACE-N8N24-254B
4
ACE
NPT=N
1/2" = 8
1-1/2" = 24
254
B = Blue
ALM6ACE-N8N24-355B
ALM6ACE-N8N24-355B
6
ACE
NPT=N
1/2" = 8
1-1/2" = 24
355
B = Blue
ALM8ACE-N8N24-457B
ALM8ACE-N8N24-457B
8
ACE
NPT=N
1/2" = 8
1-1/2" = 24
457
B = Blue
ALM2BCD-N8N24-152B
ALM2BCD-N8N24-152B
2
BCD
NPT=N
1/2" = 8
1-1/2" = 24
152
B = Blue
ALM4BCD-N8N24-254B
ALM4BCD-N8N24-254B
4
BCD
NPT=N
1/2" = 8
1-1/2" = 24
254
B = Blue
ALM6BCD-N8N24-355B
ALM6BCD-N8N24-355B
6
BCD
NPT=N
1/2" = 8
1-1/2" = 24
355
B = Blue
ALM8BCD-N8N24-457B
ALM8BCD-N8N24-457B
8
BCD
NPT=N
1/2" = 8
1-1/2" = 24
457
B = Blue
ALM2BD-N8N24-152B
ALM2BD-N8N24-152B
2
BD
NPT=N
1/2" = 8
1-1/2" = 24
152
B = Blue
ALM4BD-N8N24-254B
ALM4BD-N8N24-254B
4
BD
NPT=N
1/2" = 8
1-1/2" = 24
254
B = Blue
ALM6BD-N8N24-355B
ALM6BD-N8N24-355B
6
BD
NPT=N
1/2" = 8
1-1/2" = 24
355
B = Blue
ALM8BD-N8N24-457B
ALM8BD-N8N24-457B
8
BD
NPT=N
1/2" = 8
1-1/2" = 24
457
B = Blue
ALM2C-N8N24-152B
ALM2C-N8N24-152B
2
C
NPT=N
1/2" = 8
1-1/2" = 24
152
B = Blue
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BWMBS150 - DME - Mounting Plate
D-M-E
16.03.2022
Jiffy-Lok Connector Socket - with Clampless Hose Stems for use with "Push-...
D-M-E
24.05.2024
Front Removable Mold Dating Inserts - Stainless Steel Inner And Outer Inser...
D-M-E
24.05.2024
Jiffy-Tite Plugs - Male and Female Plugs
D-M-E
24.05.2024
BWM_1_14_38 - DME - Brass Manifolds, 1-1/4" Inlet, 3/8" Outlet Ports
D-M-E
16.03.2022
ALM_1_38 - 1" Inlet 3/8" Outlet Aluminum Manifolds
D-M-E
04.03.2022
35M.NW.##.0#.### - 15mm Solenoid valves Manifold with electric multipoint c...
Pneumax
19.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表