您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
ALFO® Steel / Steel Countersunk Head - Standard Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Standard Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/standard_blind_rivet/alfo_stst_sk.prj},{NB=Blind Rivet ALFO 10707480080 (l_2)},{ARTNR=10707480080},{D=4.8},{DB1=4.900},{KB1=2.0},{KB2=4.5},{SL1=8.0},{HK=0.00},{DK=9.0},{DM=2.7},{ZBK=4220.0},{SBK=3180.0},{KG=3.040},{KGS=3.040},{MIN=24.000},{BEZ=HONSEL-Blindniet ALFO® Stahl / Stahl Senkkopf},{MAT1=Stahl verzinkt},{MAT2=Stahl verzinkt},{SU=C4C [1.0303]},{AU=offen},{KO=Senkkopf},{DIN=15980},{DB2=xxx},{G=xxx},{M=500},{ZTN=83082000},{EAN=4016111923943},{CL=23120402},{INFOPDF=PDF},{EOLDATE=},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{EEA=xxx},{FORM=l},{KB=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
DIN
DIN EN ISO
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
ZBK
Min. tensile strength
[N]
SBK
Min. Shear strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet ALFO 10707300...
10707300060
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
3.0
3.100
1.5
3.5
6.0
6.0
1.9
1340.0
1000.0
1.280
500
83082000
4016111923714
23120402
23120402
Blind Rivet ALFO 10707300...
10707300080
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
3.0
3.100
3.0
5.5
8.0
6.0
1.9
1340.0
1000.0
1.430
500
83082000
4016111923721
23120402
23120402
Blind Rivet ALFO 10707300...
10707300100
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
3.0
3.100
5.0
7.0
10.0
6.0
1.9
1340.0
1000.0
1.540
500
83082000
4016111923752
23120402
23120402
Blind Rivet ALFO 10707320...
10707320060
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
3.2
3.300
1.5
3.5
6.0
6.2
2.0
1560.0
1180.0
1.300
500
83082000
4016111923783
23120402
23120402
Blind Rivet ALFO 10707320...
10707320080
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
3.2
3.300
3.0
5.5
8.0
6.2
2.0
1560.0
1180.0
1.350
500
83082000
4016111923790
23120402
23120402
Blind Rivet ALFO 10707400...
10707400060
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
4.0
4.100
1.5
3.5
6.0
7.5
2.3
2800.0
2100.0
2.070
500
83082000
4016111923820
23120402
23120402
Blind Rivet ALFO 10707400...
10707400070
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
4.0
4.100
2.0
4.5
7.0
7.5
2.3
2800.0
2100.0
2.180
500
83082000
4016111923837
23120402
23120402
Blind Rivet ALFO 10707400...
10707400080
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
4.0
4.100
3.0
5.5
8.0
7.5
2.3
2800.0
2100.0
2.140
500
83082000
4016111923844
23120402
23120402
Blind Rivet ALFO 10707400...
10707400100
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
4.0
4.100
5.0
7.0
10.0
7.5
2.3
2800.0
2100.0
2.420
500
83082000
4016111923875
23120402
23120402
Blind Rivet ALFO 10707400...
10707400120
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
4.0
4.100
6.5
9.0
12.0
7.5
2.3
2800.0
2100.0
2.460
500
83082000
4016111923899
23120402
23120402
Blind Rivet ALFO 10707400...
10707400160
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
4.0
4.100
8.0
12.5
16.0
7.5
2.3
2800.0
2100.0
2.880
500
83082000
4016111923929
23120402
23120402
Blind Rivet ALFO 10707480...
10707480080
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
4.8
4.900
2.0
4.5
8.0
9.0
2.7
4220.0
3180.0
3.040
500
83082000
4016111923943
23120402
23120402
Blind Rivet ALFO 10707480...
10707480100
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
4.8
4.900
3.0
6.5
10.0
9.0
2.7
4220.0
3180.0
3.460
500
83082000
4016111923967
23120402
23120402
Blind Rivet ALFO 10707480...
10707480120
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
4.8
4.900
5.0
8.5
12.0
9.0
2.7
4220.0
3180.0
3.600
500
83082000
4016111923974
23120402
23120402
Blind Rivet ALFO 10707480...
10707480140
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
4.8
4.900
6.5
10.0
14.0
9.0
2.7
4220.0
3180.0
4.220
500
83082000
4016111923981
23120402
23120402
Blind Rivet ALFO 10707480...
10707480160
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
4.8
4.900
8.0
12.0
16.0
9.0
2.7
4220.0
3180.0
4.020
500
83082000
4016111923998
23120402
23120402
Blind Rivet ALFO 10707480...
10707480180
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
4.8
4.900
9.5
13.5
18.0
9.0
2.7
4220.0
3180.0
4.430
500
83082000
4016111924001
23120402
23120402
Blind Rivet ALFO 10707500...
10707500080
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
5.0
5.100
2.0
4.5
8.0
9.3
2.9
4740.0
3320.0
3.370
500
83082000
4016111924025
23120402
23120402
Blind Rivet ALFO 10707500...
10707500100
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
5.0
5.100
4.0
6.5
10.0
9.3
2.9
4740.0
3320.0
3.770
500
83082000
4016111924049
23120402
23120402
Blind Rivet ALFO 10707500...
10707500120
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
5.0
5.100
6.0
8.5
12.0
9.3
2.9
4740.0
3320.0
3.910
500
83082000
4016111924056
23120402
23120402
Blind Rivet ALFO 10707500...
10707500160
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
5.0
5.100
8.0
12.0
16.0
9.3
2.9
4740.0
3320.0
4.200
500
83082000
4016111924063
23120402
23120402
Blind Rivet ALFO 10707500...
10707500200
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
5.0
5.100
11.0
15.5
20.0
9.3
2.9
4740.0
3320.0
5.160
500
83082000
4016111924087
23120402
23120402
Blind Rivet ALFO 10707500...
10707500250
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
5.0
5.100
15.0
20.0
25.0
9.3
2.9
4740.0
3320.0
5.910
250
83082000
4016111924094
23120402
23120402
Blind Rivet ALFO 10707500...
10707500300
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
5.0
5.100
19.5
25.0
30.0
9.3
2.9
4740.0
3320.0
6.710
250
83082000
4016111924117
23120402
23120402
Blind Rivet ALFO 10707640...
10707640100
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
15980
6.4
6.500
3.0
5.0
10.0
13.4
3.8
5700.0
4920.0
7.000
250
83082000
4016111924155
23120402
23120402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ALFO® Steel / Steel Dome Head - Standard Blind Rivet
Honsel-Group
10.06.2024
Self Clinching Nut - Blind Nut closed V-BS
Honsel-Group
03.06.2024
DIN 912 - Stainless steel A2
Böllhoff
26.10.2021
ALFO® Stainless Steel A2 / Stainless Steel A2 Dome Head - Standard Blind Ri...
Honsel-Group
10.06.2024
OPTO® Aluminium / Steel Countersunk Head - Multigrip Blind Rivet
Honsel-Group
10.06.2024
OPTO® Steel / Steel Dome Head - Multigrip Blind Rivet
Honsel-Group
10.06.2024
High-strength blind rivet premium pan head with grooved aluminum mandrel
Goebel
11.04.2022
High-strength blind rivet H-LOCK pan head with grooved mandrel
Goebel
11.04.2022
High-strength blind rivet premium countersunk (100°) with grooved aluminum ...
Goebel
11.04.2022
ALFO® Aluminium / Aluminium Dome Head - Standard Blind Rivet
Honsel-Group
10.06.2024
FERO® Steel / Steel Dome Head - Structural Blind Rivet
Honsel-Group
03.06.2024
TRE-GO triple claw blind rivet domed head aluminum - aluminum
Goebel
11.04.2022
ALFO® Aluminium / Steel Dome Head -Grooved - Standard Blind Rivet-grooved
Honsel-Group
10.06.2024
ALFO® Stainless Steel A2 / Stainless Steel A2 Dome Head - Standard Blind Ri...
Honsel-Group
10.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表