您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
ADC - Glazed door with clear glass
nVent HOFFMAN
Accessories
Wall mounted
Steel
Doors
Powered by
CAD模型選擇
{eldon/accessories/02_wall_mounted/steel/doors/adc_asmtab.prj},{NB=ADC06040R5(0)},{ITEM=ADC06040R5},{DETAIL=0},{INFO=Info PDF},{DES=Glazed door, 600x400},{MAT=Mild steel},{LOCKS=2},{H=600},{W=400},{MPH=459},{MPW=243},{HVA=459},{WVA=243},{MASS=4.10},{EAN= 8713574124530},{TARIFFN=76101000},{MI=URL},{LOCK=0.000},{PPATH=../../../common_pool/accessories/a/assemblies/adc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
LOCKS
No. of locks
ⁿ/ₐ
H
For enclosure height
[mm]
W
For enclosure width
[mm]
HVA
Viewing Area Height
[mm]
WVA
Viewing Area Width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
ADC03025R5
ADC03025R5
Glazed door, 300x250
Mild steel
1
300
250
159
93
1.10
8713574124592
ADC03030R5
ADC03030R5
Glazed door, 300x300
Mild steel
1
300
300
159
143
1.55
8713574124585
ADC04030R5
ADC04030R5
Glazed door, 400x300
Mild steel
1
400
300
259
143
1.95
8713574124578
ADC04040R5
ADC04040R5
Glazed door, 400x400
Mild steel
1
400
400
259
243
2.40
8713574124561
ADC05030R5
ADC05030R5
Glazed door, 500x300
Mild steel
1
500
300
359
143
2.30
8713574124554
ADC05040R5
ADC05040R5
Glazed door, 500x400
Mild steel
1
500
400
359
243
3.20
8713574124547
ADC06040R5
ADC06040R5
Glazed door, 600x400
Mild steel
2
600
400
459
243
4.10
8713574124530
ADC06050R5
ADC06050R5
Glazed door, 600x500
Mild steel
2
600
500
459
343
5.10
8713574124523
ADC06060R5
ADC06060R5
Glazed door, 600x600
Mild steel
2
600
600
459
443
5.25
8713574124516
ADC07050R5
ADC07050R5
Glazed door, 700x500
Mild steel
2
700
500
559
343
6.18
8713574124509
ADC08060R5
ADC08060R5
Glazed door, 800x600
Mild steel
2
800
600
659
443
7.20
8713574124875
ADC10060R5
ADC10060R5
Glazed door, 1000x600
Mild steel
1
1000
600
859
427
10.35
8713574124608
ADC10080R5
ADC10080R5
Glazed door, 1000x800
Mild steel
1
1000
800
859
627
11.75
8713574124622
ADC12060R5
ADC12060R5
Glazed door, 1200x600
Mild steel
1
1200
600
1059
427
11.10
8713574125001
ADC12080R5
ADC12080R5
Glazed door, 1200x800
Mild steel
1
1200
800
1059
627
13.90
8713574124998
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ADCS - Glazed door with clear glass
nVent HOFFMAN
20.11.2023
ADI - Inner doors
nVent HOFFMAN
20.11.2023
MAS - Mild steel, single door enclosure
nVent HOFFMAN
25.03.2024
ADA - Transparent aluminium windows
nVent HOFFMAN
20.11.2023
AMP - Mounting plates
nVent HOFFMAN
17.11.2023
MKA - Door Unit
SAMLO
22.04.2022
MUD - Mild steel, wall mounted enclosure
nVent HOFFMAN
25.03.2024
ARF - Rain hood
nVent HOFFMAN
20.11.2023
ASR - Stainless steel, single door enclosure
nVent HOFFMAN
25.03.2024
ADT - Transparent doors
nVent HOFFMAN
17.11.2023
HTUA - Door Units
Misumi
30.06.2021
UMPZ - Steel mounting plate
nVent HOFFMAN
20.11.2023
UCP/UCPT - Polyester compact wall mounted enclosures
nVent HOFFMAN
25.03.2024
H40_ADC21-4010 - European Standard 40 Slot Width 10.2 Series Profile Access...
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表