您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ACTUATED BALL VALVES SERIES RV-FLUID - 3-WAYS STAINLESS STEEL ACTUATED BALL VALVES - DOUBLE ACTING
Metalwork
Valves
Process valves multiple fluids
ACTUATED VALVES SERIES RV-FLUID
3-WAYS STAINLESS STEEL ACTUATED BALL VALVES
Powered by
CAD模型選擇
{metalwork/valves/process_valves_multiple_fluids/actuated_valves_series_rv_fluid/3_ways_st_steel_ball_valves/3_way_ssteel_da_asmtab.prj},{NB=W0900300083},{AT=Double-acting},{BHT=8},{DN=20},{G=3/4},{A=60.5},{B=117.5},{C=160},{D=138.5},{E=27},{F=85},{H=1/8},{L=63.5},{L1=69.5},{KV=7.7},{MP=63},{RAB=42},{WEIGHT=1810},{ATX=2},{PPATH=3_ways_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
AT
Actuator type
ⁿ/ₐ
DN
nominal diameter
ⁿ/ₐ
G
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
Thread
ⁿ/ₐ
L
[mm]
L1
[mm]
KV
Kv factor
[m^3/h]
MP
Max pressure
[bar]
RAB
Rotary actuator bore
[mm]
WEIGHT
Weight
[g]
W0900300080
W0900300080
Double-acting
8
1/4"
60.5
113.5
160
131.5
27
75
1/8"
55.5
64.5
3.2
63
42
1570
W0900300081
W0900300081
Double-acting
10
3/8"
60.5
113.5
160
131.5
27
75
1/8"
55.5
64.5
3.4
63
42
1540
W0900300082
W0900300082
Double-acting
15
1/2"
60.5
113.5
160
131.5
27
75
1/8"
55.5
64.5
3.8
63
42
1500
W0900300083
W0900300083
Double-acting
20
3/4"
60.5
117.5
160
138.5
27
85
1/8"
63.5
69.5
7.7
63
42
1810
W0900300084
W0900300084
Double-acting
25
1"
75
135
139
161
33.5
100
1/8"
76
83.5
13.7
63
50
2460
W0900300085
W0900300085
Double-acting
32
1 1/4"
86
159.5
152
193.5
38
122
1/4"
95
99
20.5
63
63
4510
W0900300086
W0900300086
Double-acting
40
1 1/2"
94
180
205
219
42.5
131
1/4"
104.5
108
31.5
63
75
6560
W0900300087
W0900300087
Double-acting
50
2"
94
191
205
240.5
42.5
158
1/4"
129
121.5
58
63
75
9210
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表