您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Accessories
Schiedel
Stainless steel system
Powered by
CAD模型選擇
Telescopic floor support - ICS 25
13.10.2021
Cantilever Suppport - ICS 25
13.10.2021
Wall Support Side Plates - Accessories
13.10.2021
Trim collar 85 - Accessories
13.10.2021
Trim collar 135 - Accessories
13.10.2021
Trim collar 220 - Accessories
13.10.2021
Wall Band - Accessories
13.10.2021
Structural Wall Band Extension W - Accessories
13.10.2021
Structural Wall Band Extension L - Accessories
13.10.2021
Roof Support - Accessories
13.10.2021
Roof Plate 0° - 30° - Accessories
13.10.2021
Roof Plate 35° - 45° - Accessories
13.10.2021
Roof Plate vent. 0° - 30° - Accessories
13.10.2021
Roof Plate vent. 30° - 45° - Accessories
13.10.2021
Guy wire bracket - Accessories
13.10.2021
Flat Flashing 0° - Accessories
13.10.2021
Lead Flashing 3°-15° - Accessories
13.10.2021
Lead Flashing 16°-25° - Accessories
13.10.2021
Lead Flashing 26°-35° - Accessories
13.10.2021
Lead flashing 36°-45° - Accessories
13.10.2021
Lead Flashing 46°-55° - Accessories
13.10.2021
Lead Flashing 56°-60° - Accessories
13.10.2021
Storm Collar - ICS 25
13.10.2021
Steel flashing 16°-25° - Accessories
11.02.2022
Steel flashing 26°-35° - Accessories
11.02.2022
Steel flashing 36°-45° - Accessories
11.02.2022
Steel flashing 3°-15° - Accessories
11.02.2022
Wallband horizont - Accessories
11.02.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.