slovenčina
中文
中文
QA認證資訊
目錄: Zimmer Group
Created: 15.05.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Zimmer Group
PLBH Spacer plate - for LBHS
Zimmer Group
Linear technology
Clamping and Braking Elements
Spacer plates
Powered by
CAD模型選擇
{zimmergroup/lineartechnik/klemmungen/zubehoer/adaptpla_lbhs.prj},{NB=PLBH35-7},{ARTIKEL=PLBH35-7},{A=69.5},{A1=32.0},{A2=36.0},{B1=190.0},{B3=40.0},{B2=120.0},{B4=175.0},{GG1=8},{GG2=5},{T=7.0},{G1=8.5},{G3=M8},{G2=inkl. Schneidring + O-Ring},{ZZA=U},{ZZB=U},{ZZC=J},{AKTIV=J},{VERFUEGBARKEIT=standard},{SELEKTION=PLBH},{KLEMTYP=PLBH},{BESTELLNUM=PLBH35-7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTIKEL
item number adapting plate
ⁿ/ₐ
A
width
[mm]
A1
fixing holes/width
[mm]
B1
length of casing
[mm]
B3
distance between fastening holes
[mm]
B2
distance between fastening holes
[mm]
B4
hydraulic connection
[mm]
T
thickness
[mm]
G1
Durchmesser Befestigungsbohrungen
[mm]
G3
for fastening screw thread
ⁿ/ₐ
G2
counterbore hydraulic connection
ⁿ/ₐ
PLBH25-4 adapting plate
PLBH25-4
47.6
24.0
130.0
20.0
60.0
115.0
4.0
6.5
M6
inkl. Schneidring + O-Rin...
PLBH30-3 adapting plate
PLBH30-3
59.5
28.0
180.0
37.0
111.0
165.0
3.0
8.5
M8
inkl. Schneidring + O-Rin...
PLBH35-7 adapting plate
PLBH35-7
69.5
32.0
190.0
40.0
120.0
175.0
7.0
8.5
M8
inkl. Schneidring + O-Rin...
PLBH45-10 adapting plate
PLBH45-10
85.6
44.0
210.0
44.0
130.0
195.0
10.0
10.5
M10
inkl. Schneidring + O-Rin...
PLBH55-10 adapting plate
PLBH55-10
99.5
50.0
256.0
60.0
154.0
238.0
10.0
10.5
M10
inkl. Schneidring + O-Rin...
PLBH65-10 adapting plate
PLBH65-10
125.5
50.0
276.0
60.0
180.0
258.0
10.0
10.5
M10
inkl. Schneidring + O-Rin...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表