slovenčina
中文
中文
QA認證資訊
目錄: Zimmer Group
Created: 15.05.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Zimmer Group
HKR manual clamping (for round-shaft guides) - with clampimg lever
Zimmer Group
Linear technology
Clamping and Braking Elements
Products ( A - Z )
Powered by
CAD模型選擇
{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/hkr_asmtab.prj},{NB=HKR1200A},{ARTIKEL=HKR1200A},{BESTELLNUM=HKR1200A},{ENDDVIS=ohne},{ZZA=U},{AKTIV=J},{VERFUEGBARKEIT=standard},{PDF1=PDF Massbild},{PDF3=PDF Beschreibung},{PDF2=PDF Montageanweisung},{GROESSE=12},{HALTEKRAFT=1200},{HALTEMOMENT=7.0},{RICHT=von oben},{OW=12},{H2=24.0},{E=24.0},{A=43.0},{B=32.0},{BMAX=32.0},{B1=4.5},{B2=18.5},{G1=M5},{H=10.0},{G2=4.2},{G3=M4},{G4=7.4},{X=18.0},{ANZUGSMOMENT=5},{H1=16.0},{A1=32.0},{GG1=5},{L=44.0},{A2=30.5},{A3=33.5},{X1=3.0},{ABSD=3.0},{PPATH=hkr_asmsbl.prj},{SELEKTION=HKR},{ZZB=U},{ZZC=J},{KLEMTYP=HKR},{ABDECKBAND=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTELLNUM
item number clamping element
ⁿ/ₐ
VERFUEGBARKEIT
availability
ⁿ/ₐ
GROESSE
size of shaft
[mm]
HALTEKRAFT
holding force
[N]
HALTEMOMENT
static holding torque
[N*m]
RICHT
installation way
ⁿ/ₐ
OW
Clamping width
[mm]
E
casing height
[mm]
A
width
[mm]
B
casing length
[mm]
B1
fixing holes/length
[mm]
B2
clampimg lever axis/casing side back
[mm]
G1
fastening screw thread
ⁿ/ₐ
H
depth of fastening screw thread
[mm]
G2
fixing holes
[mm]
G4
Durchmesser Schraubenkopf von unten
ⁿ/ₐ
X
shaft center / fixing surface
[mm]
ANZUGSMOMENT
fastening torque
[Nm]
H1
clampimg lever axis/casing bottom
[mm]
A1
mounting holes/width
[mm]
L
clampimg lever length
[mm]
A2
clampimg lever unreleased
[mm]
A3
clampimg lever released
[mm]
X1
ausgerastet plus
[mm]
HKR1200A manuel clamping
HKR1200A
standard
12
1200
7.0
from above
12
24.0
43.0
32.0
4.5
18.5
M5
10.0
4.2
7.4
18.0
5
16.0
32.0
44.0
30.5
33.5
3.0
HKR1600A manuel clamping
HKR1600A
standard
16
1200
9.5
from above
16
29.0
53.0
38.0
5.5
22.0
M6
12.0
5.0
9.4
22.0
5
19.0
40.0
44.0
30.5
33.5
3.0
HKR2000A manuel clamping
HKR2000A
standard
20
1200
12.0
from above
20
32.0
60.0
44.0
6.5
26.0
M8
14.0
6.8
10.4
25.0
7
21.5
45.0
63.0
38.5
41.5
3.0
HKR2500A manuel clamping
HKR2500A
standard
25
1200
15.0
from above
25
38.0
78.0
52.0
9.0
31.0
M10
16.0
8.6
13.5
30.0
7
25.0
60.0
63.0
38.5
41.5
3.0
HKR3000A manuel clamping
HKR3000A
standard
30
2000
30.0
from above
30
43.0
87.0
58.0
10.0
35.0
M10
16.0
8.6
13.5
35.0
12
28.5
68.0
78.0
46.5
50.5
4.0
HKR4000A manuel clamping
HKR4000A
standard
40
2000
40.0
from above
40
53.0
108.0
68.0
11.0
40.5
M12
20.0
10.5
16.5
45.0
17
34.5
86.0
95.0
56.5
61.5
5.0
HKR5000A manuel clamping
HKR5000A
standard
50
2000
50.0
from above
50
58.0
132.0
76.0
12.0
46.0
M16
22.0
14.5
21.5
50.0
17
39.5
108.0
95.0
56.5
61.5
5.0
HKR6000A manuel clamping
HKR6000A
standard
60
2000
60.0
from above
60
68.0
157.0
76.0
12.0
46.0
M16
22.0
14.5
21.5
60.0
17
45.0
132.0
95.0
56.5
61.5
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表