目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
009 F - Racks quality 9 straight toothing drilled
Zanatta Romeo Officine meccaniche
Standard racks
Straight toothing
Quality 9
Powered by
CAD模型選擇
{zanatta/standard/denti_dritti/qualita9/q9_forata.prj},{NB=CRA1 009 040 300 F},{CODICE=009 040 300 F},{MAT=CRA1},{MODULO=4.0},{L1=3015.93},{TXT=30},{Z=240},{B=40},{H=40},{HO=36.0},{S=3},{A=62.83},{INF=125.66},{FC=26},{HF=12},{D2=10},{D3=15},{T=9},{A1=37.50},{IS=2940.93},{D1=7.70},{PE=0.185},{W=34.10},{L=3000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
S
ⁿ/ₐ
A
ⁿ/ₐ
INF
If
ⁿ/ₐ
FC
Total No. Of Holes (Pin pre Holes included)
ⁿ/ₐ
HF
Hf
ⁿ/ₐ
D2
ⁿ/ₐ
D3
ⁿ/ₐ
T
ⁿ/ₐ
A1
ⁿ/ₐ
IS
Is
ⁿ/ₐ
D1
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRA1 009 020 050 F
009 020 050 F
2.0
502.65
80
20
20
18.0
2
62.83
125.66
6
8
7
11
7
31.30
440.05
5.70
0.150
1.45
CRA1 009 020 100 F
009 020 100 F
2.0
1005.31
160
20
20
18.0
2
62.83
125.66
10
8
7
11
7
31.30
942.71
5.70
0.150
2.85
CRA1 009 020 200 F
009 020 200 F
2.0
2004.34
319
20
20
18.0
2
62.83
125.66
18
8
7
11
7
31.30
1941.74
5.70
0.150
5.70
CRA1 009 025 050 F
009 025 050 F
2.5
502.65
64
25
25
22.5
2
62.83
125.66
6
8
7
11
7
31.30
440.05
5.70
0.150
2.25
CRA1 009 025 100 F
009 025 100 F
2.5
1005.31
128
25
25
22.5
2
62.83
125.66
10
8
7
11
7
31.30
942.71
5.70
0.150
4.45
CRA1 009 025 200 F
009 025 200 F
2.5
2002.77
255
25
25
22.5
2
62.83
125.66
18
8
7
11
7
31.30
1940.17
5.70
0.150
8.85
CRA1 009 030 050 F
009 030 050 F
3.0
508.94
54
30
30
27.0
2
63.62
127.23
6
9
10
15
9
34.40
440.14
7.70
0.150
3.25
CRA1 009 030 100 F
009 030 100 F
3.0
1017.88
108
30
30
27.0
2
63.62
127.23
10
9
10
15
9
34.40
949.08
7.70
0.150
6.50
CRA1 009 030 200 F
009 030 200 F
3.0
2035.75
216
30
30
27.0
2
63.62
127.23
18
9
10
15
9
34.40
1966.95
7.70
0.150
12.95
CRA1 009 040 050 F
009 040 050 F
4.0
502.65
40
40
40
36.0
3
62.83
125.66
6
12
10
15
9
37.50
427.65
7.70
0.150
5.70
CRA1 009 040 100 F
009 040 100 F
4.0
1005.31
80
40
40
36.0
3
62.83
125.66
10
12
10
15
9
37.50
930.31
7.70
0.150
11.40
CRA1 009 040 200 F
009 040 200 F
4.0
2010.62
160
40
40
36.0
3
62.83
125.66
18
12
10
15
9
37.50
1935.62
7.70
0.150
22.75
CRA1 009 040 300 F
009 040 300 F
4.0
3015.93
240
40
40
36.0
3
62.83
125.66
26
12
10
15
9
37.50
2940.93
7.70
0.185
34.10
CRA1 009 050 050 F
009 050 050 F
5.0
502.65
32
50
50
45.0
3
62.83
125.66
6
12
14
20
13
30.20
442.25
11.70
0.150
8.90
CRA1 009 050 100 F
009 050 100 F
5.0
1005.31
64
50
50
45.0
3
62.83
125.66
10
12
14
20
13
30.20
944.91
11.70
0.150
17.80
CRA1 009 050 200 F
009 050 200 F
5.0
2010.62
128
50
50
45.0
3
62.83
125.66
18
12
14
20
13
30.20
1950.22
11.70
0.150
35.55
CRA1 009 050 300 F
009 050 300 F
5.0
3015.93
192
50
50
45.0
3
62.83
125.66
26
12
14
20
13
30.20
2955.53
11.70
0.185
53.30
CRA1 009 060 050 F
009 060 050 F
6.0
508.94
27
60
60
54.0
3
63.62
127.23
6
16
18
26
17
31.40
446.14
15.70
0.150
12.95
CRA1 009 060 100 F
009 060 100 F
6.0
1017.88
54
60
60
54.0
3
63.62
127.23
10
16
18
26
17
31.40
955.08
15.70
0.150
25.90
CRA1 009 060 200 F
009 060 200 F
6.0
2035.75
108
60
60
54.0
3
63.62
127.23
18
16
18
26
17
31.40
1972.95
15.70
0.150
51.80
CRA1 009 060 300 F
009 060 300 F
6.0
3015.93
160
60
60
54.0
3
62.83
125.66
26
16
18
26
17
30.20
2955.53
15.70
0.185
76.75
CRA1 009 080 100 F
009 080 100 F
8.0
1005.31
40
80
80
72.0
3
62.83
125.66
10
25
22
33
21
26.60
952.11
19.70
0.150
45.50
CRA1 009 080 200 F
009 080 200 F
8.0
2010.62
80
80
80
72.0
3
62.83
125.66
18
25
22
33
21
26.60
1957.42
19.70
0.150
90.95
CRA1 009 080 300 F
009 080 300 F
8.0
3015.93
120
80
80
72.0
3
62.83
125.66
26
25
22
33
21
26.60
2962.73
19.70
0.185
136.40
CRA1 009 100 100 F
009 100 100 F
10.0
1005.31
32
100
100
90.0
3
62.83
125.66
10
32
33
48
32
125.66
753.99
19.70
0.150
71.05
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表