目錄: YSC
Created: 12.20.2018
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
YSC
YMGP - YMGP
YSC
执行元件
其它气缸
带导杆气缸
YMGP系列
Powered by
CAD模型選擇
{ysc/cylinders/other_cylinder/guide_cylinder/ymgp_series/ymgp_asmtab.prj},{NB=YMGPM32-25-2433752015.50},{TYPE=M},{BORE=32},{STROKE=25},{SWITCH=},{SWNO=},{POS=0},{B=59.5},{C=37.5},{DA=16},{FA=12},{FB=10},{G=48.0},{GA=12.5},{GB=9.0},{H=112},{HA=6},{K=24},{L=34},{MM=M8x1.25},{MMM=8},{ML=20},{NN=M8x1.25},{NNM=8},{OA=6.8},{OB=11.0},{OL=7.5},{P=RC 1/8''},{PM=9.728},{PA=7.0},{PB=15.0},{PW=34.0},{Q=30},{R=96},{S=44},{T=110},{U=78.0},{VA=98},{VB=63},{X=42},{XA=4},{XB=4.5},{XC=3},{XL=6},{YY=M8x1.25},{YYM=8},{YL=16},{Z=21},{WA=24},{WB=33},{A=75},{DB=20},{E=15.5},{PPATH=assembly/ymgp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BORE
缸径
[mm]
B
[mm]
C
[mm]
DA
[mm]
FA
[mm]
FB
[mm]
G
[mm]
GA
[mm]
GB
[mm]
H
[mm]
HA
[mm]
K
[mm]
L
[mm]
MM
[mm]
MMM
[mm]
ML
[mm]
NN
[mm]
NNM
[mm]
OA
[mm]
OB
[mm]
OL
[mm]
P
[mm]
PM
[mm]
PA
[mm]
PB
[mm]
PW
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
VA
[mm]
VB
[mm]
X
[mm]
XA
[mm]
XB
[mm]
XC
[mm]
XL
[mm]
YY
[mm]
YYM
[mm]
YL
[mm]
Z
[mm]
订购码:YMGPM12-10
12
42.0
29.0
6
8
5
26.0
11.0
7.5
58
4
13
18
M4x0.7
4
10
M4x0.7
4
4.3
8.0
4.5
M5x0.8
7.723
13.0
8.0
18.0
14
48
22
56
41.0
50
37
23
3
3.5
3
6
M5x0.8
5
10
5
订购码:YMGPM16-10
16
46.0
33.0
8
8
5
30.0
10.8
8.0
64
4
15
22
M5x0.8
5
12
M5x0.8
5
4.3
8.0
4.5
M5x0.8
7.723
14.5
10.0
19.0
16
54
25
62
46.0
56
38
24
3
3.5
3
6
M5x0.8
5
10
5
订购码:YMGPM20-20
20
53.0
37.0
10
10
6
36.0
11.5
9.0
83
5
18
24
M5x0.8
5
13
M5x0.8
5
5.4
9.5
5.5
RC 1/8''
9.728
13.5
10.5
25.0
18
70
30
81
54.2
72
44
28
3
3.5
3
6
M6x1
6
12
17
订购码:YMGPM25-20
25
53.5
37.5
12
10
6
42.0
11.5
9.5
93
5
21
30
M6x1
6
15
M6x1
6
5.4
9.5
5.5
RC 1/8''
9.728
12.5
13.5
28.5
26
78
38
91
64.0
82
50
34
4
4.5
3
6
M6x1
6
12
17
订购码:YMGPM32-25
32
59.5
37.5
16
12
10
48.0
12.5
9.0
112
6
24
34
M8x1.25
8
20
M8x1.25
8
6.8
11.0
7.5
RC 1/8''
9.728
7.0
15.0
34.0
30
96
44
110
78.0
98
63
42
4
4.5
3
6
M8x1.25
8
16
21
订购码:YMGPM40-25
40
66.0
44.0
16
12
10
54.0
14.0
10.0
120
6
27
40
M8x1.25
8
20
M8x1.25
8
6.8
11.0
7.5
RC 1/8''
9.728
13.0
18.0
38.0
30
104
44
118
86.0
106
72
50
4
4.5
3
6
M8x1.25
8
16
22
订购码:YMGPM50-25
50
72.0
44.0
20
16
12
64.0
15.0
13.0
148
8
32
46
M10x1.5
10
22
M10x1.5
10
8.6
14.0
9.0
RC 1/4''
13.157
9.0
21.5
47.0
40
130
60
146
110.0
130
92
66
5
6.0
4
8
M10x1.5
10
20
24
订购码:YMGPM63-25
63
77.0
49.0
20
16
12
78.0
16.5
13.0
162
10
39
58
M10x1.5
10
22
M10x1.5
10
8.6
0.0
9.0
RC 1/4''
13.157
13.0
28.0
58.0
50
130
70
158
124.0
142
110
80
5
6.0
4
8
M10x1.5
10
20
24
订购码:YMGPM80-25
80
96.5
56.5
25
22
18
91.5
19.0
15.5
202
12
46
54
M12x1.75
12
30
M12x1.75
12
10.6
17.5
8.0
RC 3/8''
16.662
14.5
25.5
74.0
52
174
75
198
156.0
180
140
100
6
7.0
5
10
M12x1.75
12
24
28
订购码:YMGPM100-25
100
116.0
66.0
30
25
25
111.5
23.0
19.0
240
14
56
62
M14x2
14
32
M14x2
14
12.5
20.0
8.0
RC 3/8''
16.662
17.5
32.5
89.0
54
210
90
236
188.0
210
166
124
6
7.0
5
10
M14x2
14
28
11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表