SGM7P
Yaskawa
Motion
Sigma-7 Servo Products
Rotary Servo Motors
Powered by
CAD模型選擇
{yaskawa_usa/motion/sigma_7_servo_products/rotary_servo_motors/sgm7p.prj},{NB=SGM7P-08A7E6SD},{SHA256=TdGb5PDzbNNoCDrc4vB8stKtYEZ3I7TrOpYUuTLs3uY=},{INAME=00247__sgm7p2d08a7e6sd},{PN=SGM7P-08A7E6SD},{DESC=S7P MTR 750W 200V ABS KW TP S},{SERIES=7P},{RATO=750},{SV=200},{SE=24-bit absolute},{DR=E},{SHE=straight with key and tap},{OPT=with oil seal}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
RATO
Rated Output
[W]
SV
Supply Voltage
[V]
SE
Encoder Type
ⁿ/ₐ
DR
Design Revision
ⁿ/ₐ
SHE
Shaft End
ⁿ/ₐ
OPT
Options
ⁿ/ₐ
SGM7P-01A7J61
SGM7P-01A7J61
S7P MTR 100W 200V ABS KW ...
7P
100
200
24-bit absolute
J
straight with key and tap
without options
SGM7P-01A7J6C
SGM7P-01A7J6C
S7P MTR 100W 200V ABS KW ...
7P
100
200
24-bit absolute
J
straight with key and tap
with holding brake (24V)
SGM7P-01A7J6E
SGM7P-01A7J6E
S7P MTR 100W 200V ABS KW ...
7P
100
200
24-bit absolute
J
straight with key and tap
with oil seal and holding...
SGM7P-01A7J6S
SGM7P-01A7J6S
S7P MTR 100W 200V ABS KW ...
7P
100
200
24-bit absolute
J
straight with key and tap
with oil seal
SGM7P-02A7J61
SGM7P-02A7J61
S7P MTR 200W 200V ABS KW ...
7P
200
200
24-bit absolute
J
straight with key and tap
without options
SGM7P-02A7J6C
SGM7P-02A7J6C
S7P MTR 200W 200V ABS KW ...
7P
200
200
24-bit absolute
J
straight with key and tap
with holding brake (24V)
SGM7P-02A7J6E
SGM7P-02A7J6E
S7P MTR 200W 200V ABS KW ...
7P
200
200
24-bit absolute
J
straight with key and tap
with oil seal and holding...
SGM7P-02A7J6S
SGM7P-02A7J6S
S7P MTR 200W 200V ABS KW ...
7P
200
200
24-bit absolute
J
straight with key and tap
with oil seal
SGM7P-04A7J61
SGM7P-04A7J61
S7P MTR 400W 200V ABS KW ...
7P
400
200
24-bit absolute
J
straight with key and tap
without options
SGM7P-04A7J6C
SGM7P-04A7J6C
S7P MTR 400W 200V ABS KW ...
7P
400
200
24-bit absolute
J
straight with key and tap
with holding brake (24V)
SGM7P-04A7J6E
SGM7P-04A7J6E
S7P MTR 400W 200V ABS KW ...
7P
400
200
24-bit absolute
J
straight with key and tap
with oil seal and holding...
SGM7P-04A7J6S
SGM7P-04A7J6S
S7P MTR 400W 200V ABS KW ...
7P
400
200
24-bit absolute
J
straight with key and tap
with oil seal
SGM7P-08A7E61D
SGM7P-08A7E61D
S7P MTR 750W 200V ABS KW ...
7P
750
200
24-bit absolute
E
straight with key and tap
without options
SGM7P-08A7E6CD
SGM7P-08A7E6CD
S7P MTR 750W 200V ABS KW ...
7P
750
200
24-bit absolute
E
straight with key and tap
with holding brake (24V)
SGM7P-08A7E6ED
SGM7P-08A7E6ED
S7P MTR 750W 200V ABS KW ...
7P
750
200
24-bit absolute
E
straight with key and tap
with oil seal and holding...
SGM7P-08A7E6SD
SGM7P-08A7E6SD
S7P MTR 750W 200V ABS KW ...
7P
750
200
24-bit absolute
E
straight with key and tap
with oil seal
SGM7P-15A7E61D
SGM7P-15A7E61D
S7P MTR 1.5KW 200V ABS KW...
7P
1500
200
24-bit absolute
E
straight with key and tap
without options
SGM7P-15A7E6CD
SGM7P-15A7E6CD
S7P MTR 1.5KW 200V ABS KW...
7P
1500
200
24-bit absolute
E
straight with key and tap
with holding brake (24V)
SGM7P-15A7E6ED
SGM7P-15A7E6ED
S7P MTR 1.5KW 200V ABS KW...
7P
1500
200
24-bit absolute
E
straight with key and tap
with oil seal and holding...
SGM7P-15A7E6SD
SGM7P-15A7E6SD
S7P MTR 1.5KW 200V ABS KW...
7P
1500
200
24-bit absolute
E
straight with key and tap
with oil seal
SGM7P-01A6J61
SGM7P-01A6J61
S7 MTR 100W 200V BAT-LESS...
7P
100
200
batteryless 24-bit absolu...
A
straight with key and tap
without options
SGM7P-01A6J6C
SGM7P-01A6J6C
S7 MTR 100W 200V BAT-LESS...
7P
100
200
batteryless 24-bit absolu...
A
straight with key and tap
with holding brake (24V)
SGM7P-01A6J6E
SGM7P-01A6J6E
S7 MTR 100W 200V BAT-LESS...
7P
100
200
batteryless 24-bit absolu...
A
straight with key and tap
with oil seal and holding...
SGM7P-01A6J6S
SGM7P-01A6J6S
S7 MTR 100W 200V BAT-LESS...
7P
100
200
batteryless 24-bit absolu...
A
straight with key and tap
with oil seal
SGM7P-02A6J61
SGM7P-02A6J61
S7 MTR 200W 200V BAT-LESS...
7P
200
200
batteryless 24-bit absolu...
A
straight with key and tap
without options
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表