SGM7J
Yaskawa
Motion
Sigma-7 Servo Products
Rotary Servo Motors
Powered by
CAD模型選擇
{yaskawa_usa/motion/sigma_7_servo_products/rotary_servo_motors/sgm7j.prj},{NB=SGM7J-15D7F6S},{SHA256=i7TV0pv/TKpFFPS6sntoy0gEb1xCqzUhhCogc5OBSQI=},{INAME=00231__sgm7j2d15d7f6s},{PN=SGM7J-15D7F6S},{DESC=S7 MTR 1.5KW 400V ABS KW TP S},{SERIES=7J},{RATO=1500},{SV=400},{SE=24-bit absolute},{DR=F},{SHE=straight with key and tap},{OPT=with oil seal}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
RATO
Rated Output
[W]
SV
Supply Voltage
[V]
SE
Encoder Type
ⁿ/ₐ
DR
Design Revision
ⁿ/ₐ
SHE
Shaft End
ⁿ/ₐ
OPT
Options
ⁿ/ₐ
SGM7J-A5A7D61
SGM7J-A5A7D61
S7 MTR 50W 200V ABS KY TP
7J
50
200
24-bit absolute
D
straight with key and tap
without options
SGM7J-A5A7D6C
SGM7J-A5A7D6C
S7 MTR 50W 200V ABS KY TP...
7J
50
200
24-bit absolute
D
straight with key and tap
with holding brake (24V)
SGM7J-A5A7D6E
SGM7J-A5A7D6E
S7 MTR 50W 200V ABS KY TP...
7J
50
200
24-bit absolute
D
straight with key and tap
with oil seal and holding...
SGM7J-A5A7D6S
SGM7J-A5A7D6S
S7 MTR 50W 200V ABS KY TP...
7J
50
200
24-bit absolute
D
straight with key and tap
with oil seal
SGM7J-01A7D61
SGM7J-01A7D61
S7 MTR 100W 200V ABS KY T...
7J
100
200
24-bit absolute
D
straight with key and tap
without options
SGM7J-01A7D6C
SGM7J-01A7D6C
S7 MTR 100W 200V ABS KY T...
7J
100
200
24-bit absolute
D
straight with key and tap
with holding brake (24V)
SGM7J-01A7D6E
SGM7J-01A7D6E
S7 MTR 100W 200V ABS KY T...
7J
100
200
24-bit absolute
D
straight with key and tap
with oil seal and holding...
SGM7J-01A7D6S
SGM7J-01A7D6S
S7 MTR 100W 200V ABS KY T...
7J
100
200
24-bit absolute
D
straight with key and tap
with oil seal
SGM7J-C2A7D61
SGM7J-C2A7D61
S7 MTR 150W 200V ABS KY T...
7J
150
200
24-bit absolute
D
straight with key and tap
without options
SGM7J-C2A7D6C
SGM7J-C2A7D6C
S7 MTR 150W 200V ABS KY T...
7J
150
200
24-bit absolute
D
straight with key and tap
with holding brake (24V)
SGM7J-C2A7D6E
SGM7J-C2A7D6E
S7 MTR 150W 200V ABS KY T...
7J
150
200
24-bit absolute
D
straight with key and tap
with oil seal and holding...
SGM7J-C2A7D6S
SGM7J-C2A7D6S
S7 MTR 150W 200V ABS KY T...
7J
150
200
24-bit absolute
D
straight with key and tap
with oil seal
SGM7J-02A7D61
SGM7J-02A7D61
S7 MTR 200W 200V ABS KY T...
7J
200
200
24-bit absolute
D
straight with key and tap
without options
SGM7J-02A7D6C
SGM7J-02A7D6C
S7 MTR 200W 200V ABS KY T...
7J
200
200
24-bit absolute
D
straight with key and tap
with holding brake (24V)
SGM7J-02A7D6E
SGM7J-02A7D6E
S7 MTR 200W 200V ABS KY T...
7J
200
200
24-bit absolute
D
straight with key and tap
with oil seal and holding...
SGM7J-02A7D6S
SGM7J-02A7D6S
S7 MTR 200W 200V ABS KY T...
7J
200
200
24-bit absolute
D
straight with key and tap
with oil seal
SGM7J-02D7F61
SGM7J-02D7F61
S7 MTR 200W 400V ABS KW T...
7J
200
400
24-bit absolute
F
straight with key and tap
without options
SGM7J-02D7F6C
SGM7J-02D7F6C
S7 MTR 200W 400V ABS KW T...
7J
200
400
24-bit absolute
F
straight with key and tap
with holding brake (24V)
SGM7J-02D7F6E
SGM7J-02D7F6E
S7 MTR 200W 400V ABS KW T...
7J
200
400
24-bit absolute
F
straight with key and tap
with oil seal and holding...
SGM7J-02D7F6S
SGM7J-02D7F6S
S7 MTR 200W 400V ABS KW T...
7J
200
400
24-bit absolute
F
straight with key and tap
with oil seal
SGM7J-04A7D61
SGM7J-04A7D61
S7 MTR 400W 200V ABS KY T...
7J
400
200
24-bit absolute
D
straight with key and tap
without options
SGM7J-04A7D6C
SGM7J-04A7D6C
S7 MTR 400W 200V ABS KY T...
7J
400
200
24-bit absolute
D
straight with key and tap
with holding brake (24V)
SGM7J-04A7D6E
SGM7J-04A7D6E
S7 MTR 400W 200V ABS KY T...
7J
400
200
24-bit absolute
D
straight with key and tap
with oil seal and holding...
SGM7J-04A7D6S
SGM7J-04A7D6S
S7 MTR 400W 200V ABS KY T...
7J
400
200
24-bit absolute
D
straight with key and tap
with oil seal
SGM7J-04D7F61
SGM7J-04D7F61
S7 MTR 400W 400V ABS KW T...
7J
400
400
24-bit absolute
F
straight with key and tap
without options
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表