S7J - Gear Motors
Yaskawa
Motion
Sigma-7 Servo Products
Gear Motors
S7J Gear Motors
Powered by
CAD模型選擇
{yaskawa_usa/motion/sigma_7_servo_products/gear_motors/s7j_gear_motors/s7j.prj},{NB=S7J04A-VL090-50},{PN=S7J04A-VL090-50},{SHA256=pCen09ffWAcwoKKgTCqVTk6pVH51dXuVRO4gVpj1hx0=},{INAME=00268__s7j04a2dvl0902d50},{DESC=S7J GMTR 50:1 200V 400W ABS},{SERIES=S7J},{RATO=400},{SV=200V},{SE=ABS},{GR=50:1},{OPT=Without Options}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
RATO
Rated Output (W)
ⁿ/ₐ
SV
Supply Voltage
ⁿ/ₐ
SE
Encoder Type
ⁿ/ₐ
GR
Gear Ratio
ⁿ/ₐ
OPT
Options
ⁿ/ₐ
S7J01AC-VL050-03
S7J01AC-VL050-03
S7J GMTR 3:1 200V 100W AB...
S7J
100
200V
ABS
3:1
With Holding Brake (24V)
S7J01AC-VL050-05
S7J01AC-VL050-05
S7J GMTR 5:1 200V 100W AB...
S7J
100
200V
ABS
5:1
With Holding Brake (24V)
S7J01AC-VL050-10
S7J01AC-VL050-10
S7J GMTR 10:1 200V 100W A...
S7J
100
200V
ABS
10:1
With Holding Brake (24V)
S7J01AC-VL050-25
S7J01AC-VL050-25
S7J GMTR 25:1 200V 100W A...
S7J
100
200V
ABS
25:1
With Holding Brake (24V)
S7J01AC-VL070-50
S7J01AC-VL070-50
S7J GMTR 50:1 200V 100W A...
S7J
100
200V
ABS
50:1
With Holding Brake (24V)
S7J01A-VL050-03
S7J01A-VL050-03
S7J GMTR 3:1 200V 100W AB...
S7J
100
200V
ABS
3:1
Without Options
S7J01A-VL050-05
S7J01A-VL050-05
S7J GMTR 5:1 200V 100W AB...
S7J
100
200V
ABS
5:1
Without Options
S7J01A-VL050-10
S7J01A-VL050-10
S7J GMTR 10:1 200V 100W A...
S7J
100
200V
ABS
10:1
Without Options
S7J01A-VL050-25
S7J01A-VL050-25
S7J GMTR 25:1 200V 100W A...
S7J
100
200V
ABS
25:1
Without Options
S7J01A-VL070-50
S7J01A-VL070-50
S7J GMTR 50:1 200V 100W A...
S7J
100
200V
ABS
50:1
Without Options
S7J02AC-VL050-03
S7J02AC-VL050-03
S7J GMTR 3:1 200V 200W AB...
S7J
200
200V
ABS
3:1
With Holding Brake (24V)
S7J02AC-VL050-05
S7J02AC-VL050-05
S7J GMTR 5:1 200V 200W AB...
S7J
200
200V
ABS
5:1
With Holding Brake (24V)
S7J02AC-VL050-10
S7J02AC-VL050-10
S7J GMTR 10:1 200V 200W A...
S7J
200
200V
ABS
10:1
With Holding Brake (24V)
S7J02AC-VL070-25
S7J02AC-VL070-25
S7J GMTR 25:1 200V 200W A...
S7J
200
200V
ABS
25:1
With Holding Brake (24V)
S7J02AC-VL070-50
S7J02AC-VL070-50
S7J GMTR 50:1 200V 200W A...
S7J
200
200V
ABS
50:1
With Holding Brake (24V)
S7J02A-VL050-03
S7J02A-VL050-03
S7J GMTR 3:1 200V 200W AB...
S7J
200
200V
ABS
3:1
Without Options
S7J02A-VL050-05
S7J02A-VL050-05
S7J GMTR 5:1 200V 200W AB...
S7J
200
200V
ABS
5:1
Without Options
S7J02A-VL050-10
S7J02A-VL050-10
S7J GMTR 10:1 200V 200W A...
S7J
200
200V
ABS
10:1
Without Options
S7J02A-VL070-25
S7J02A-VL070-25
S7J GMTR 25:1 200V 200W A...
S7J
200
200V
ABS
25:1
Without Options
S7J02A-VL070-50
S7J02A-VL070-50
S7J GMTR 50:1 200V 200W A...
S7J
200
200V
ABS
50:1
Without Options
S7J02DC-VL050-03
S7J02DC-VL050-03
S7J GMTR 3:1 400V 200W AB...
S7J
200
400V
ABS
3:1
With Holding Brake (24V)
S7J02DC-VL050-05
S7J02DC-VL050-05
S7J GMTR 5:1 400V 200W AB...
S7J
200
400V
ABS
5:1
With Holding Brake (24V)
S7J02DC-VL050-10
S7J02DC-VL050-10
S7J GMTR 10:1 400V 200W A...
S7J
200
400V
ABS
10:1
With Holding Brake (24V)
S7J02DC-VL070-25
S7J02DC-VL070-25
S7J GMTR 25:1 400V 200W A...
S7J
200
400V
ABS
25:1
With Holding Brake (24V)
S7J02DC-VL070-50
S7J02DC-VL070-50
S7J GMTR 50:1 400V 200W A...
S7J
200
400V
ABS
50:1
With Holding Brake (24V)
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表