目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
AB3425-AB34132 - Cast Aluminium Standard Fixture Bases, 34 Series
Wolverine
Cast Aluminum Standard Fixture Bases
Powered by
CAD模型選擇
{wolverine/cast_aluminum_standard_fixture_bases/34_series.prj},{NB=AB3448},{W=34},{L=48},{H=3.00000000},{WT=175},{RIB=Z},{MAT=Cast Aluminium},{PRATYPE=Z}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
W
[Inch]
L
[Inch]
H
[Inch]
WT
Wt.
[lbs.]
RIB
Rib Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AB3425
AB3425
34
25
2 1/2
85
Y
Cast Aluminium
AB3430
AB3430
34
30
2 1/2
90
Y
Cast Aluminium
AB3434
AB3434
34
34
2 1/2
118
Y
Cast Aluminium
AB3435
AB3435
34
35
2 1/2
125
Y
Cast Aluminium
AB3436
AB3436
34
36
2 1/2
132
Y
Cast Aluminium
AB3444
AB3444
34
44
2 1/2
146
Y
Cast Aluminium
AB3445
AB3445
34
45
3
153
Y
Cast Aluminium
AB3448
AB3448
34
48
3
175
Z
Cast Aluminium
AB3450
AB3450
34
50
3
182
Z
Cast Aluminium
AB3452
AB3452
34
52
3
189
Z
Cast Aluminium
AB3455
AB3455
34
55
3
196
Z
Cast Aluminium
AB3456
AB3456
34
56
3
200
Z
Cast Aluminium
AB3460
AB3460
34
60
3
209
Z
Cast Aluminium
AB3465
AB3465
34
65
3
221
Z
Cast Aluminium
AB3470
AB3470
34
70
3
234
Z
Cast Aluminium
AB34120
AB34120
34
120
4 1/2
550
ZX
Cast Aluminium
AB34132
AB34132
34
132
4
605
ZX
Cast Aluminium
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表