LMCM - Linear Ball Bearings - Adjustable Style 13mm to 30mm Shaft Size - Chrome Steel
WMBerg
METRIC
Linear Components
Linear Components
Powered by
CAD模型選擇
{wmberg/m2001/m_linear_components/linear_components/me31.prj},{NB=LMCM-4},{PN=LMCM-4},{DES=Linear Ball Bearing},{CN=Master Inch/Metric Catalog},{CP=ME35},{B=20.000-0.010},{D=32-16µm},{L=42.0},{R=27.3},{W=1.6},{G=30.5},{RL=90},{S=1.5},{SS=S416-20M-900},{RRS=Q2M-32},{MAT=Infotext},{B1=20.000},{D1=32.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
B
Working Bore (Before Adjust. ØB)
[mm]
D
Outside Diameter Before Adj. ØD Ref.)
[mm]
L
Overall Length (±0.3)
[mm]
R
Width R(+0.3)
[mm]
W
Width
[mm]
G
Diameter ØG
[mm]
RL
Rated Load
[kg]
S
Minimum Slot Width
[mm]
SS
Shaft Stock Number
ⁿ/ₐ
RRS
Retainer Ring Sock Number
ⁿ/ₐ
LMCM-3
LMCM-3
Linear Ball Bearing
Master Inch/Metric Catalo...
13.000-0.009
23-13µm
32.0
20.4
1.3
22.0
52
1.5
S416-13M-900
Q2M-23
LMCM-4
LMCM-4
Linear Ball Bearing
Master Inch/Metric Catalo...
20.000-0.010
32-16µm
42.0
27.3
1.6
30.5
90
1.5
S416-20M-900
Q2M-32
LMCM-5
LMCM-5
Linear Ball Bearing
Master Inch/Metric Catalo...
25.000-0.010
40-16µm
59.0
37.3
1.8
38.0
100
2.0
S416-25M-300
Q2M-40
LMCM-6
LMCM-6
Linear Ball Bearing
Master Inch/Metric Catalo...
30.000-0.010
45-16µm
64.0
40.8
1.8
43.0
160
2.5
S416-30M-900
Q2M-45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表