A2M - Flat Dial Sets - Aluminum Black Anodized Engraving filled with white - Range of Graduations - 0° to 360°
WMBerg
METRIC
Hardware and Fasteners
Dials & Indexes
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/dials/mf52.prj},{NB=A2M-2-D},{PN=A2M-2-D},{DES=Flat Dial},{CN=Master Inch/Metric Catalog},{CP=F52},{MAT=Aluminum Black Anodized},{A=51.40},{D=50.80},{VR=12 MIN.},{RG=180 IN 2° STEPS},{W=1.600},{B=3.300},{D1=10.0000},{TYP=2},{PSTOL=0.0100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
Width
[mm]
D
Dial Diameter ØD
[mm]
VR
Vernier Reading
[min]
RG
Range of Graduations
[Deg]
A2M-1
A2M-1
Flat Dial Set
Master Inch/Metric Catalo...
Aluminum Black Anodized
44.70
38.10
12 MIN.
180 IN 2° STEPS
A2M-2
A2M-2
Flat Dial Set
Master Inch/Metric Catalo...
Aluminum Black Anodized
51.40
50.80
12 MIN.
180 IN 2° STEPS
A2M-3
A2M-3
Flat Dial Set
Master Inch/Metric Catalo...
Aluminum Black Anodized
63.75
76.20
6 MIN.
360 IN 1° STEPS
A2M-4
A2M-4
Flat Dial Set
Master Inch/Metric Catalo...
Aluminum Black Anodized
76.46
101.60
6 MIN.
360 IN 1° STEPS
A2M-1-D
A2M-1-D
Flat Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
44.70
38.10
12 MIN.
180 IN 2° STEPS
A2M-2-D
A2M-2-D
Flat Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
51.40
50.80
12 MIN.
180 IN 2° STEPS
A2M-3-D
A2M-3-D
Flat Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
63.75
76.20
6 MIN.
360 IN 1° STEPS
A2M-4-D
A2M-4-D
Flat Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
76.46
101.60
6 MIN.
360 IN 1° STEPS
A2M-1-V
A2M-1-V
Flat Vernier
Master Inch/Metric Catalo...
Aluminum Black Anodized
44.70
38.10
12 MIN.
180 IN 2° STEPS
A2M-2-V
A2M-2-V
Flat Vernier
Master Inch/Metric Catalo...
Aluminum Black Anodized
51.40
50.80
12 MIN.
180 IN 2° STEPS
A2M-3-V
A2M-3-V
Flat Vernier
Master Inch/Metric Catalo...
Aluminum Black Anodized
63.75
76.20
6 MIN.
360 IN 1° STEPS
A2M-4-V
A2M-4-V
Flat Vernier
Master Inch/Metric Catalo...
Aluminum Black Anodized
76.46
101.60
6 MIN.
360 IN 1° STEPS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表