AWFB95 - Anti-Backlash Worm Gears - 0.5 Module - 8mm Bore - 5mm Face - AGMA 10/DIN 7 - Right Hand - Hubs Stainless Steel DIN 1.4305 - Gears Brass
WMBerg
METRIC
Gears
Precision Worm Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/precision_worm_gears/b122m.prj},{NB=AWFB95-F180_(Low)},{PN=AWFB95-F180},{LOD=Low},{LOD2='Low','High'},{DES=PIN HUB WORM GEAR-ANTIBACK},{CN=Master Inch/Metric Catalog},{CP=B122},{MAT=Brass},{MH=Stainless Steel},{QC=AGMA 10/DIN 7},{MW=Four},{MOD=0.5},{B=8},{N=180},{PD=90.0},{CPIT=6.283},{LA=12° 31'},{PA=25},{MWPD=8.458},{F=5.0},{HD=12},{F1=5.000},{H1=12.000},{TYP=1.0000},{PSTOL=0.0100},{OD=91.000},{MM=0.700},{HS=Pin Hub}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Gear Material
ⁿ/ₐ
MH
Hub Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MW
Mating Worm
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
B
Bore
[mm]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
CPIT
Circular Pitch
[mm]
LA
Helix Angle
[°]
PA
Pressure Angle
[°]
F
Face Width
[mm]
HD
Hub Diameter
[mm]
HS
Hub Style
ⁿ/ₐ
AWFB95-S40_(High)
AWFB95-S40
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Single
0.5
8
40
20.0
1.571
3° 10'
14-1/2
5.0
12
Pin Hub
AWFB95-S50_(High)
AWFB95-S50
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Single
0.5
8
50
25.0
1.571
3° 10'
14-1/2
5.0
12
Pin Hub
AWFB95-S60_(High)
AWFB95-S60
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Single
0.5
8
60
30.0
1.571
3° 10'
14-1/2
5.0
12
Pin Hub
AWFB95-S70_(High)
AWFB95-S70
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Single
0.5
8
70
35.0
1.571
3° 10'
14-1/2
5.0
12
Pin Hub
AWFB95-S80_(High)
AWFB95-S80
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Single
0.5
8
80
40.0
1.571
3° 10'
14-1/2
5.0
12
Pin Hub
AWFB95-S90_(Low)
AWFB95-S90
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Single
0.5
8
90
45.0
1.571
3° 10'
14-1/2
5.0
12
Pin Hub
AWFB95-S100_(Low)
AWFB95-S100
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Single
0.5
8
100
50.0
1.571
3° 10'
14-1/2
5.0
12
Pin Hub
AWFB95-S120_(Low)
AWFB95-S120
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Single
0.5
8
120
60.0
1.571
3° 10'
14-1/2
5.0
12
Pin Hub
AWFB95-S180_(Low)
AWFB95-S180
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Single
0.5
8
180
90.0
1.571
3° 10'
14-1/2
5.0
12
Pin Hub
AWFB95-D40_(High)
AWFB95-D40
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Double
0.5
8
40
20.0
3.142
6° 20'
20
5.0
12
Pin Hub
AWFB95-D50_(High)
AWFB95-D50
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Double
0.5
8
50
25.0
3.142
6° 20'
20
5.0
12
Pin Hub
AWFB95-D60_(High)
AWFB95-D60
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Double
0.5
8
60
30.0
3.142
6° 20'
20
5.0
12
Pin Hub
AWFB95-D70_(High)
AWFB95-D70
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Double
0.5
8
70
35.0
3.142
6° 20'
20
5.0
12
Pin Hub
AWFB95-D80_(High)
AWFB95-D80
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Double
0.5
8
80
40.0
3.142
6° 20'
20
5.0
12
Pin Hub
AWFB95-D90_(Low)
AWFB95-D90
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Double
0.5
8
90
45.0
3.142
6° 20'
20
5.0
12
Pin Hub
AWFB95-D100_(Low)
AWFB95-D100
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Double
0.5
8
100
50.0
3.142
6° 20'
20
5.0
12
Pin Hub
AWFB95-D120_(Low)
AWFB95-D120
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Double
0.5
8
120
60.0
3.142
6° 20'
20
5.0
12
Pin Hub
AWFB95-D180_(Low)
AWFB95-D180
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Double
0.5
8
180
90.0
3.142
6° 20'
20
5.0
12
Pin Hub
AWFB95-F40_(High)
AWFB95-F40
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Four
0.5
8
40
20.0
6.283
12° 31'
25
5.0
12
Pin Hub
AWFB95-F50_(High)
AWFB95-F50
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Four
0.5
8
50
25.0
6.283
12° 31'
25
5.0
12
Pin Hub
AWFB95-F60_(High)
AWFB95-F60
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Four
0.5
8
60
30.0
6.283
12° 31'
25
5.0
12
Pin Hub
AWFB95-F70_(High)
AWFB95-F70
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Four
0.5
8
70
35.0
6.283
12° 31'
25
5.0
12
Pin Hub
AWFB95-F80_(High)
AWFB95-F80
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Four
0.5
8
80
40.0
6.283
12° 31'
25
5.0
12
Pin Hub
AWFB95-F90_(Low)
AWFB95-F90
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Four
0.5
8
90
45.0
6.283
12° 31'
25
5.0
12
Pin Hub
AWFB95-F100_(Low)
AWFB95-F100
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Brass
Stainless Steel
AGMA 10/DIN 7
Four
0.5
8
100
50.0
6.283
12° 31'
25
5.0
12
Pin Hub
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表