您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
APGUM, APGVM, ACGUM & ACGVM - Anti-Backlash Gears - 0.4 Module 5mm Bore 3mm Face 20° Pressure Angle - Stainless Steel or Aluminum Anodized
WMBerg
METRIC
Gears
Anti-Backlash Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/anti_backlash_gears/mb97.prj},{NB=APGVM-200 High},{PN=APGVM-200},{LOD=High},{DES=PIN HUB SPUR-ANTIBACKLASH GEAR},{CN=Master Inch/Metric Catalog},{CP=B97},{MB=Aluminum DIN 3.1355 Anodized},{MH=Stainless Steel DIN 1.4305},{QC=DIN 7/AGMA 10},{MOD=0.4},{PA=20},{N=200},{LOD2='High','Low'},{PD=80.00},{OD=80.80},{H=10.0},{B=5},{FW=3},{L=10},{HS=Pin Hub},{PSTOL=0.01},{TYP=2.0000},{MM=0.560}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MB
Body Material
ⁿ/ₐ
MH
Hub Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
H
Hub Diameter
[mm]
B
Bore
[mm]
FW
Face Width
[mm]
L
Overall Length
[mm]
HS
Hub Style
ⁿ/ₐ
APGUM-85 High
APGUM-85
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
85
34.00
34.80
10.0
5
3
10
Pin Hub
APGUM-90 High
APGUM-90
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
90
36.00
36.80
10.0
5
3
10
Pin Hub
APGUM-95 High
APGUM-95
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
95
38.00
38.80
10.0
5
3
10
Pin Hub
APGUM-96 High
APGUM-96
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
96
38.40
39.20
10.0
5
3
10
Pin Hub
APGUM-100 High
APGUM-100
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
100
40.00
40.80
10.0
5
3
10
Pin Hub
APGUM-105 High
APGUM-105
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
105
42.00
42.80
10.0
5
3
10
Pin Hub
APGUM-108 High
APGUM-108
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
108
43.20
44.00
10.0
5
3
10
Pin Hub
APGUM-110 High
APGUM-110
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
110
44.00
44.80
10.0
5
3
10
Pin Hub
APGUM-115 High
APGUM-115
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
115
46.00
46.80
10.0
5
3
10
Pin Hub
APGUM-120 High
APGUM-120
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
120
48.00
48.80
10.0
5
3
10
Pin Hub
APGUM-125 High
APGUM-125
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
125
50.00
50.80
10.0
5
3
10
Pin Hub
APGUM-128 High
APGUM-128
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
128
51.20
52.00
10.0
5
3
10
Pin Hub
APGUM-130 High
APGUM-130
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
130
52.00
52.80
10.0
5
3
10
Pin Hub
APGUM-140 High
APGUM-140
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
140
56.00
56.80
10.0
5
3
10
Pin Hub
APGUM-150 High
APGUM-150
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
150
60.00
60.80
10.0
5
3
10
Pin Hub
APGUM-160 High
APGUM-160
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
160
64.00
64.80
10.0
5
3
10
Pin Hub
APGUM-170 High
APGUM-170
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
170
68.00
68.80
10.0
5
3
10
Pin Hub
APGUM-176 High
APGUM-176
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
176
70.40
71.20
10.0
5
3
10
Pin Hub
APGUM-180 High
APGUM-180
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
180
72.00
72.80
10.0
5
3
10
Pin Hub
APGUM-190 High
APGUM-190
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
190
76.00
76.80
10.0
5
3
10
Pin Hub
APGUM-192 High
APGUM-192
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
192
76.80
77.60
10.0
5
3
10
Pin Hub
APGUM-200 High
APGUM-200
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
200
80.00
80.80
10.0
5
3
10
Pin Hub
APGVM-85 High
APGVM-85
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
85
34.00
34.80
10.0
5
3
10
Pin Hub
APGVM-90 High
APGVM-90
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
90
36.00
36.80
10.0
5
3
10
Pin Hub
APGVM-95 High
APGVM-95
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.4
20
95
38.00
38.80
10.0
5
3
10
Pin Hub
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表