25SP110S & 25SP116S - Hubless Chain Sprockets - 6.35mm (Nominal) Circular Pitch - 10mm and 16mm Bores - Stainless Steel - DIN 1.4305
WMBerg
METRIC
Chain and Belt Drives
Row-L-Er®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/row_l_er_link_chain/a63m.prj},{NB=25SP110S-26},{PN=25SP110S-26},{DES=ROW-L-ER CHAIN LINK POS. DRIVE},{CN=Master Inch/Metric Catalog},{CP=MA80},{MAT=Stainless Steel},{P=6.35},{N=26},{PD=52.68},{OD=56.08},{B=10},{F=3.2},{OW=3.2},{HT=Hubless},{F1=2.800},{H1=4.8000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[mm]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
B
Bore Diameter
[mm]
F
Face Width
[mm]
HT
Hub Type
ⁿ/ₐ
25SP110S-10
25SP110S-10
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
10
20.55
23.34
10
3.2
Hubless
25SP110S-11
25SP110S-11
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
11
22.54
25.43
10
3.2
Hubless
25SP110S-12
25SP110S-12
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
12
24.53
27.51
10
3.2
Hubless
25SP110S-13
25SP110S-13
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
13
26.53
29.57
10
3.2
Hubless
25SP110S-14
25SP110S-14
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
14
28.54
31.62
10
3.2
Hubless
25SP110S-15
25SP110S-15
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
15
30.54
33.68
10
3.2
Hubless
25SP110S-16
25SP110S-16
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
16
32.55
35.71
10
3.2
Hubless
25SP110S-17
25SP110S-17
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
17
34.56
37.77
10
3.2
Hubless
25SP110S-18
25SP110S-18
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
18
36.57
39.80
10
3.2
Hubless
25SP110S-19
25SP110S-19
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
19
38.58
41.86
10
3.2
Hubless
25SP110S-20
25SP110S-20
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
20
40.59
43.89
10
3.2
Hubless
25SP110S-21
25SP110S-21
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
21
42.61
45.92
10
3.2
Hubless
25SP110S-22
25SP110S-22
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
22
44.62
47.96
10
3.2
Hubless
25SP110S-24
25SP110S-24
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
24
48.65
52.02
10
3.2
Hubless
25SP110S-25
25SP110S-25
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
25
50.66
54.08
10
3.2
Hubless
25SP110S-26
25SP110S-26
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
26
52.68
56.08
10
3.2
Hubless
25SP110S-30
25SP110S-30
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
30
60.75
64.21
10
3.2
Hubless
25SP110S-32
25SP110S-32
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
32
64.78
68.28
10
3.2
Hubless
25SP110S-36
25SP110S-36
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
36
72.86
76.38
10
3.2
Hubless
25SP116S-15
25SP116S-15
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
15
30.54
33.68
16
3.2
Hubless
25SP116S-16
25SP116S-16
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
16
32.55
35.71
16
3.2
Hubless
25SP116S-17
25SP116S-17
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
17
34.56
37.77
16
3.2
Hubless
25SP116S-18
25SP116S-18
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
18
36.57
39.80
16
3.2
Hubless
25SP116S-19
25SP116S-19
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
19
38.58
41.86
16
3.2
Hubless
25SP116S-20
25SP116S-20
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Stainless Steel
6.35
20
40.59
43.89
16
3.2
Hubless
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表