14LP & 14LC - Aluminum Chain Sprockets - 3.75mm (Nominal) Circular Pitch - Aluminum DIN 3.1355 Gold Anodized
WMBerg
METRIC
Chain and Belt Drives
Flex-E-Pitch®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/flex_e_pitch_link_chain/a41m.prj},{NB=14LC165A-80},{PN=14LC165A-80},{DES=FLEX-E-PITCH LADDER },{CN=Master Inch/Metric Catalog},{CP=MA47},{MAT=Aluminum Gold Anodized},{P=3.75},{N=80},{PD=95.99},{OD=98.02},{B=4.0},{F=4.8},{F1=4.8000},{L=11.0000},{L1=3.1000},{H=16.0000},{PSTOL=0.0100},{HS=Pin Hub},{TYP=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Circular Pitch
[mm]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
B
Bore Diameter - H8
[mm]
F
Face Width
[mm]
HS
Hub Style
ⁿ/ₐ
14LP176A-14
14LP176A-14
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
14
16.80
18.82
10.0
4.8
Hubless
14LP176A-15
14LP176A-15
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
15
18.00
20.03
10.0
4.8
Hubless
14LP176A-16
14LP176A-16
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
16
19.20
21.23
10.0
4.8
Hubless
14LP176A-18
14LP176A-18
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
18
21.60
23.63
10.0
4.8
Hubless
14LP176A-20
14LP176A-20
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
20
24.00
26.03
10.0
4.8
Hubless
14LP176A-24
14LP176A-24
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
24
28.80
30.83
10.0
4.8
Hubless
14LP176A-25
14LP176A-25
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
25
30.00
32.03
10.0
4.8
Hubless
14LP176A-27
14LP176A-27
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
27
32.40
34.43
10.0
4.8
Hubless
14LP176A-28
14LP176A-28
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
28
33.60
35.63
10.0
4.8
Hubless
14LP176A-29
14LP176A-29
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
29
34.80
36.83
10.0
4.8
Hubless
14LP176A-30
14LP176A-30
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
30
35.99
38.03
10.0
4.8
Hubless
14LP176A-32
14LP176A-32
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
32
38.39
40.43
10.0
4.8
Hubless
14LP176A-34
14LP176A-34
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
34
40.79
42.83
10.0
4.8
Hubless
14LP176A-36
14LP176A-36
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
36
43.19
45.23
10.0
4.8
Hubless
14LP176A-38
14LP176A-38
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
38
45.59
47.63
10.0
4.8
Hubless
14LP176A-40
14LP176A-40
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
40
47.99
50.03
10.0
4.8
Hubless
14LP176A-42
14LP176A-42
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
42
50.39
52.42
10.0
4.8
Hubless
14LP176A-44
14LP176A-44
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
44
52.79
54.82
10.0
4.8
Hubless
14LP176A-48
14LP176A-48
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
48
57.59
59.62
10.0
4.8
Hubless
14LP176A-50
14LP176A-50
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
50
59.99
62.02
10.0
4.8
Hubless
14LP176A-52
14LP176A-52
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
52
62.39
64.42
10.0
4.8
Hubless
14LP176A-54
14LP176A-54
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
54
64.79
66.82
10.0
4.8
Hubless
14LP176A-56
14LP176A-56
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
56
67.19
69.22
10.0
4.8
Hubless
14LP176A-60
14LP176A-60
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
60
71.99
74.02
10.0
4.8
Hubless
14LP176A-65
14LP176A-65
FLEX-E-PITCH LADDER
Master Inch/Metric Catalo...
Aluminum Gold Anodized
3.75
65
77.99
80.02
10.0
4.8
Hubless
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表