S20M-M - Ground Shafts - 3mm to 32mm Diameter - Carbon Steel DIN 1.0718 Surface Finish
WMBerg
METRIC
Bearings, Clamps, Collars, Hubs, Keys and Shafts
Shafts
Powered by
CAD模型選擇
{wmberg/m2001/m_bearings_shafts_clamps_collars_hubs_and_keys/shafts/mi24.prj},{NB=S20M-5},{PN=S20M-5},{DES=Ground Shaft},{CN=Master Inch/Metric Catalog},{CP=I24},{MAT=Carbon Steel DIN 1.0718},{FD=10},{AD=9.993},{DT=+0.000 / -0.005},{L=900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FD
Fract. Diameter Ref
[mm]
AD
Actual Diameter
[mm]
DT
Diameter Tolerance
[mm]
L
Length
[mm]
S20M-1
S20M-1
Ground Shaft
Master Inch/Metric Catalo...
Carbon Steel DIN 1.0718
3
2.993
+0.000 / -0.005
900
S20M-2
S20M-2
Ground Shaft
Master Inch/Metric Catalo...
Carbon Steel DIN 1.0718
4
3.993
+0.000 / -0.005
900
S20M-3
S20M-3
Ground Shaft
Master Inch/Metric Catalo...
Carbon Steel DIN 1.0718
6
5.993
+0.000 / -0.005
900
S20M-4
S20M-4
Ground Shaft
Master Inch/Metric Catalo...
Carbon Steel DIN 1.0718
8
7.993
+0.000 / -0.005
900
S20M-5
S20M-5
Ground Shaft
Master Inch/Metric Catalo...
Carbon Steel DIN 1.0718
10
9.993
+0.000 / -0.005
900
S20M-6
S20M-6
Ground Shaft
Master Inch/Metric Catalo...
Carbon Steel DIN 1.0718
12
11.993
+0.000 / -0.010
900
S20M-7
S20M-7
Ground Shaft
Master Inch/Metric Catalo...
Carbon Steel DIN 1.0718
16
15.993
+0.000 / -0.010
900
S20M-8
S20M-8
Ground Shaft
Master Inch/Metric Catalo...
Carbon Steel DIN 1.0718
19
18.993
+0.000 / -0.010
900
S20M-9
S20M-9
Ground Shaft
Master Inch/Metric Catalo...
Carbon Steel DIN 1.0718
25
24.993
+0.000 / -0.010
900
S20M-10
S20M-10
Ground Shaft
Master Inch/Metric Catalo...
Carbon Steel DIN 1.0718
32
31.993
+0.000 / -0.010
900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表