MX-5M to MX-13M - Bevel Gear Box - Precision 1:1, 1:2 and 1:3 Ratios 3, 4, & 6 (mm) Shafts
WMBerg
METRIC
Assemblies
Gear Boxes
Powered by
CAD模型選擇
{wmberg/m2001/m_assemblies/gear_boxes/mc9.prj},{NB=MX-13M},{PN=MX-13M},{DES=Bevel Gear Box},{BT=Berg Quality QW Bearing Unit},{CN=Master Inch/Metric Catalog},{CP=MC10},{MAT=Infotext},{R=1:3},{D=6.00},{H=65},{A=38},{RPM=2500},{TOR=71},{PSTOL=0.0010},{B=89},{C=67},{E=51},{F=57},{G=24},{ND=4.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Part Description
ⁿ/ₐ
BT
Bearing unit
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
D
Shaft Diameter ØD
[mm]
H
Height
[mm]
A
Height
[mm]
RPM
RPM Max.
[RPM]
TOR
Static Torque max.
[N.cm]
B
Length
[mm]
C
Length
[mm]
E
Width
[mm]
F
Width
[mm]
G
Width
[mm]
MX-5M
MX-5M
Bevel Gear Box
Berg Quality QW Bearing ...
Master Inch/Metric Catalo...
1:2
3.00
37
25
1000
42
70
48
41
48
21
MX-6M
MX-6M
Bevel Gear Box
Berg Quality QW Bearing ...
Master Inch/Metric Catalo...
1:2
3.00
43
25
1000
42
70
48
41
48
21
MX-7M
MX-7M
Bevel Gear Box
Berg Quality QW Bearing ...
Master Inch/Metric Catalo...
1:3
3.00
49
25
1000
42
70
48
41
48
21
MX-8M
MX-8M
Bevel Gear Box
Berg Quality QW Bearing ...
Master Inch/Metric Catalo...
1:2
4.00
37
25
2000
57
70
48
41
48
21
MX-9M
MX-9M
Bevel Gear Box
Berg Quality QW Bearing ...
Master Inch/Metric Catalo...
1:2
4.00
43
25
2000
57
70
48
41
48
21
MX-10M
MX-10M
Bevel Gear Box
Berg Quality QW Bearing ...
Master Inch/Metric Catalo...
1:3
4.00
49
25
2000
57
70
48
41
48
21
MX-11M
MX-11M
Bevel Gear Box
Berg Quality QW Bearing ...
Master Inch/Metric Catalo...
1:2
6.00
51
38
2500
71
89
67
51
57
24
MX-12M
MX-12M
Bevel Gear Box
Berg Quality QW Bearing ...
Master Inch/Metric Catalo...
1:2
6.00
59
38
2500
71
89
67
51
57
24
MX-13M
MX-13M
Bevel Gear Box
Berg Quality QW Bearing ...
Master Inch/Metric Catalo...
1:3
6.00
65
38
2500
71
89
67
51
57
24
MX-5BM
MX-5BM
Bevel Gear Box
"Oil-Less" Bronze Bearing...
Master Inch/Metric Catalo...
1:2
3.00
37
25
1000
42
70
48
41
48
21
MX-6BM
MX-6BM
Bevel Gear Box
"Oil-Less" Bronze Bearing...
Master Inch/Metric Catalo...
1:2
3.00
43
25
1000
42
70
48
41
48
21
MX-7BM
MX-7BM
Bevel Gear Box
"Oil-Less" Bronze Bearing...
Master Inch/Metric Catalo...
1:3
3.00
49
25
1000
42
70
48
41
48
21
MX-8BM
MX-8BM
Bevel Gear Box
"Oil-Less" Bronze Bearing...
Master Inch/Metric Catalo...
1:2
4.00
37
25
2000
57
70
48
41
48
21
MX-9BM
MX-9BM
Bevel Gear Box
"Oil-Less" Bronze Bearing...
Master Inch/Metric Catalo...
1:2
4.00
43
25
2000
57
70
48
41
48
21
MX-10BM
MX-10BM
Bevel Gear Box
"Oil-Less" Bronze Bearing...
Master Inch/Metric Catalo...
1:3
4.00
49
25
2000
57
70
48
41
48
21
MX-11BM
MX-11BM
Bevel Gear Box
"Oil-Less" Bronze Bearing...
Master Inch/Metric Catalo...
1:2
6.00
51
38
2500
71
89
67
51
57
24
MX-12BM
MX-12BM
Bevel Gear Box
"Oil-Less" Bronze Bearing...
Master Inch/Metric Catalo...
1:2
6.00
59
38
2500
71
89
67
51
57
24
MX-13BM
MX-13BM
Bevel Gear Box
"Oil-Less" Bronze Bearing...
Master Inch/Metric Catalo...
1:3
6.00
65
38
2500
71
89
67
51
57
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表