AT - Acme Lead Screws
WMBerg
INCH
Linear Components
Lead Screws and Assemblies
Powered by
CAD模型選擇
{wmberg/b2000/linear_components/lead_screw_and_assemblies/at_asmtab.prj},{NB=AT7SS2-6},{B=0.43750000},{M=SS},{TPI=2},{L=6},{PPATH=at_asmtpl.prj},{HLP1= 'SS', '300 Series Stainless Steel', 'AS', '4140 Alloy Steel'},{HLP2= 'AS', '4140 Alloy Steel'},{HLP3= 'SS', '300 Series Stainless Steel'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Product No.
ⁿ/ₐ
B
Nom. Dia.
[Inch]
BL
Backlash
[Inch]
A
Root Dia.
[Inch]
LE
Lead
[Inch]
I
ⁿ/ₐ
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
HLP1
ⁿ/ₐ
HLP2
ⁿ/ₐ
HLP3
ⁿ/ₐ
AT4SS3-6
AT4SS3-6
1/4
0.005
0.192
0.333
0.562-18
0.68
0.62
0.38
1.125
0.41
1.60
'SS', '300 Series Stainl...
'AS', '4140 Alloy Steel'
'SS', '300 Series Stainl...
AT5SS2-6
AT5SS2-6
5/16
0.008
0.216
0.500
0.562-18
0.68
0.62
0.38
1.125
0.41
1.60
'SS', '300 Series Stainl...
'AS', '4140 Alloy Steel'
'SS', '300 Series Stainl...
AT6SS2-6
AT6SS2-6
3/8
0.009
0.278
0.500
0.562-18
0.68
0.62
0.38
1.125
0.41
1.60
'SS', '300 Series Stainl...
'AS', '4140 Alloy Steel'
'SS', '300 Series Stainl...
AT7SS2-6
AT7SS2-6
7/16
0.009
0.340
0.500
0.937-16
1.12
0.75
0.50
2.090
0.53
2.60
'SS', '300 Series Stainl...
'AS', '4140 Alloy Steel'
'SS', '300 Series Stainl...
AT8SS1-6
AT8SS1-6
1/2
0.007
0.392
1.000
0.937-16
1.12
0.75
0.50
2.090
0.53
2.60
'SS', '300 Series Stainl...
'AS', '4140 Alloy Steel'
'SS', '300 Series Stainl...
AT10SS5-6
AT10SS5-6
5/8
0.009
0.484
0.200
0.937-16
1.12
1.00
0.50
2.090
0.53
2.60
'SS', '300 Series Stainl...
'AS', '4140 Alloy Steel'
'SS', '300 Series Stainl...
AT12SS5-6
AT12SS5-6
3/4
0.009
0.502
0.200
1.000-18
1.12
1.25
0.50
2.090
0.53
2.63
'SS', '300 Series Stainl...
'AS', '4140 Alloy Steel'
'SS', '300 Series Stainl...
AT14AS6-6
AT14AS6-6
7/8
0.009
0.661
0.167
1.375-16
1.50
1.50
0.50
2.260
0.52
2.76
'SS', '300 Series Stainl...
'AS', '4140 Alloy Steel'
'SS', '300 Series Stainl...
AT16SS4-6
AT16SS4-6
1
0.010
0.698
0.250
1.375-16
1.50
1.50
0.50
2.260
0.52
2.76
'SS', '300 Series Stainl...
'AS', '4140 Alloy Steel'
'SS', '300 Series Stainl...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表