Q2 - Retainer Rings - External Lug Design - Stainless Steel Ph 15-7 Mo (SS) Plated (CP) Beryllium Copper (BC)
WMBerg
INCH
Hardware and Fasteners
Miscellaneous
Powered by
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/miscellaneous/f46.prj},{NB=Q2-62-CP},{PN=Q2-62-CP},{DES=EXTERNAL RING RETAINER},{CN=Master Inch/Metric Catalog},{CP=F46},{S=5/8 & 16mm},{G=0.588},{W=0.039},{WTOL=+.003/-.000},{T=0.035},{TTOL=±.002},{MAT=Plated},{Y=0.579},{PLIERS=S11-25P}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
S
Shaft Diameter
ⁿ/ₐ
G
Groove Diameter
[Inch]
W
Minimum Groove Width
[Inch]
WTOL
W Tolerance
[Inch]
T
Ring Thickness
[Inch]
TTOL
T Tolerance
[Inch]
MAT
Material
ⁿ/ₐ
Y
Ring Diameter
[Inch]
PLIERS
Pliers
ⁿ/ₐ
Q2-12
Q2-12
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
1/8
0.117
0.012
+.002/-.000
0.010
±.002
Beryllium Copper
0.112
S11-12P
Q2-15
Q2-15
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
5/32 & 4mm
0.146
0.012
+.002/-.000
0.010
±.002
Beryllium Copper
0.142
S11-12P
Q2-18
Q2-18
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
3/16
0.175
0.018
+.002/-.000
0.015
±.002
Beryllium Copper
0.168
S11-18P
Q2-23
Q2-23
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
6mm
0.222
0.018
+.002/-.000
0.015
±.002
Beryllium Copper
0.215
S11-18P
Q2-25
Q2-25
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
1/4
0.230
0.029
+.003/-.000
0.025
±.002
Stainless Steel
0.225
S11-25P
Q2-31
Q2-31
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
5/16 & 8mm
0.290
0.029
+.003/-.000
0.025
±.002
Stainless Steel
0.281
S11-25P
Q2-34
Q2-34
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
11/32
0.321
0.029
+.003/-.000
0.025
±.002
Stainless Steel
0.309
S11-25P
Q2-37
Q2-37
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
3/8
0.352
0.029
+.003/-.000
0.025
±.002
Stainless Steel
0.338
S11-25P
Q2-39
Q2-39
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
10mm
0.369
0.029
+.003/-.000
0.025
±.002
Stainless Steel
0.354
S11-25P
Q2-50
Q2-50
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
1/2
0.468
0.039
+.003/-.000
0.035
±.002
Stainless Steel
0.461
S11-25P
Q2-50-CP
Q2-50-CP
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
1/2
0.468
0.039
+.003/-.000
0.035
±.002
Plated
0.461
S11-25P
Q2-62
Q2-62
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
5/8 & 16mm
0.588
0.039
+.003/-.000
0.035
±.002
Stainless Steel
0.579
S11-25P
Q2-62-CP
Q2-62-CP
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
5/8 & 16mm
0.588
0.039
+.003/-.000
0.035
±.002
Plated
0.579
S11-25P
Q2-75
Q2-75
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
3/4 & 19mm
0.704
0.046
+.003/-.000
0.042
±.002
Stainless Steel
0.693
S11-25P
Q2-87
Q2-87
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
7/8
0.821
0.046
+.003/-.000
0.042
±.002
Stainless Steel
0.810
S11-25P
Q2-87-CP
Q2-87-CP
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
7/8
0.821
0.046
+.003/-.000
0.042
±.002
Plated
0.810
S11-25P
Q2-100
Q2-100
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
1"
0.940
0.046
+.003/-.000
0.042
±.002
Stainless Steel
0.925
S11-100P
Q2-112
Q2-112
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
1-1/8
1.059
0.056
+.004/-.000
0.050
±.002
Stainless Steel
1.041
S11-100P
Q2-112-CP
Q2-112-CP
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
1-1/8
1.059
0.056
+.004/-.000
0.050
±.002
Plated
1.041
S11-100P
Q2-125
Q2-125
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
1-1/4 & 32mm
1.176
0.056
+.004/-.000
0.050
±.002
Stainless Steel
1.156
S11-100P
Q2-125-CP
Q2-125-CP
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
1-1/4 & 32mm
1.176
0.056
+.004/-.000
0.050
±.002
Plated
1.156
S11-100P
Q2-156
Q2-156
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
1-9/16
1.468
0.068
+.004/-.000
0.062
±.003
Stainless Steel
1.446
-
Q2-156-CP
Q2-156-CP
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
1-9/16
1.468
0.068
+.004/-.000
0.062
±.003
Plated
1.446
-
Q2-200-CP
Q2-200-CP
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
2"
1.886
0.068
+.004/-.000
0.062
±.003
Plated
1.850
-
Q2-237-CP
Q2-237-CP
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
2-3/8
2.239
0.086
+.005/-.000
0.078
±.003
Plated
2.197
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表