SM34 - Stepper Motors, NEMA 34
WMBerg
INCH
Electro Mechanical Components
Powered by
CAD模型選擇
{wmberg/b2000/electro_mechanical_components/sm34.prj},{NB=SM34-4763.9},{PN=SM34-476},{DES=Stepper Motor},{CN=Master Inch/Metric Catalog},{CP=J11},{L=3.78},{MHT=855},{LEADS=8},{SAD=1.8},{VOLTS=3.9},{AMPS=3.15},{OHMS=1.32},{MH=12.0},{RI=14.80},{MW=6.20},{MC=Series Parallel Unipolar},{A=3.380},{A1=2.740},{B1=0.450},{D1=2.875},{D2=0.500},{D3=0.260},{L1=0.080},{L2=1.460},{L3=0.980},{L4=0.390}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
L
Motor Length
[Inch]
MHT
Minimum Holding Torque
[OZ-IN]
LEADS
ⁿ/ₐ
SAD
Step Angle Degrees
[°]
VOLTS
ⁿ/ₐ
AMPS
ⁿ/ₐ
OHMS
ⁿ/ₐ
MH
mH
ⁿ/ₐ
RI
Rotor Inertia
[OZ-IN^2]
MW
Motor Weight
[LBS]
MC
Motor Connection
ⁿ/ₐ
SM34-4742.8
SM34-474
Stepper Motor
Master Inch/Metric Catalo...
2.60
389
8
1.8
2.8
3.15
0.96
7.6
7.65
4.00
Series Parallel Unipolar
SM34-4741.4
SM34-474
Stepper Motor
Master Inch/Metric Catalo...
2.60
389
8
1.8
1.4
6.30
0.24
1.9
7.65
4.00
Series Parallel Unipolar
SM34-4742
SM34-474
Stepper Motor
Master Inch/Metric Catalo...
2.60
278
8
1.8
2.0
4.50
0.48
1.9
7.65
4.00
Series Parallel Unipolar
SM34-4763.9
SM34-476
Stepper Motor
Master Inch/Metric Catalo...
3.78
855
8
1.8
3.9
3.15
1.32
12.0
14.80
6.20
Series Parallel Unipolar
SM34-4762
SM34-476
Stepper Motor
Master Inch/Metric Catalo...
3.78
855
8
1.8
2.0
6.30
0.33
3.0
14.80
6.20
Series Parallel Unipolar
SM34-4762.8
SM34-476
Stepper Motor
Master Inch/Metric Catalo...
3.78
611
8
1.8
2.8
4.50
0.66
3.0
14.80
6.20
Series Parallel Unipolar
SM34-4785.3
SM34-478
Stepper Motor
Master Inch/Metric Catalo...
4.96
1284
8
1.8
5.3
2.80
1.94
22.0
27.90
8.66
Series Parallel Unipolar
SM34-4782.7
SM34-478
Stepper Motor
Master Inch/Metric Catalo...
4.96
1284
8
1.8
2.7
5.60
0.49
5.5
27.90
8.66
Series Parallel Unipolar
SM34-4783.8
SM34-478
Stepper Motor
Master Inch/Metric Catalo...
4.96
917
8
1.8
3.8
4.00
0.97
5.5
27.90
8.66
Series Parallel Unipolar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表